Technical data
Technical data - electrical ratings
Voltage supply
  • 5 VDC ±10 %
Reverse polarity protection
  • Yes
Consumption w/o load
  • ≤100 mA
Sinewave cycles per revolution
  • 1024 … 2048
Sensing method
  • Optical
Output frequency
  • ≤180 kHz (-3 dB)
Output signals
  • A, B, 0
Output stages
  • SinCos 1 Vpp
Safety operating figures
  • (at +40 °C): MTTF: ≤100 years PFH: 1.2E-09 1/h SFF: 96.9 % DC: 93.4 (medium) PFDavg: 1.05E-04 1/h Service life/proof test intervall: 10 a
Protection class
  • III (DIN EN 61140)
Interference immunity
  • DIN EN 61000-6-2
Emitted interference
  • DIN EN 61000-6-3
Approval
  • SIL2 (DIN EN IEC 61508-1:2010 / IEC 61800-5-2:2016 Category 3, PLd EN ISO 13849-1:2015) With a redundant use: SIL3 (DIN EN IEC 61508-1:2010 / IEC 61800-5-2:2016 Category 4, PLe EN ISO 13849-1:2015)
Technical data - mechanical design
Size (flange)
  • ø58 mm
Shaft type
  • ø10 mm (through hollow shaft)
  • ø12 mm (through hollow shaft)
  • ø14 mm (through hollow shaft)
Motor shaft tolerance
  • ±0,25  mm axial
  • ±0,1  mm radial
Mounting kit
  • 019 (required for SIL approval)
  • 021 (required for SIL approval)
Protection DIN EN 60529
  • IP 65
Degree of soiling
  • 2 (DIN EN 61010)
Operating speed
  • ≤6000 rpm
Starting torque
  • ≤0,015 Nm (+20 °C)
Material
  • Housing: aluminium
  • Shaft: stainless steel
Operating temperature
  • -30...+100 °C
Relative humidity
  • 90 % non-condensing
Resistance
  • DIN EN 60068-2-6 Vibration 20 g, 60-2000 Hz
  • DIN EN 60068-2-27 Shock 100 g, 6 ms
Connection
  • Board connector, 8-pin
Weight approx.
  • 200 g

Downloads
3D CAD data
Certificates/licenses
Declarations of conformity
  • Incremental encoders EIL580-, HS35-, ITD2x-, ITD3-, ITD4x-, ITD6x-, ITD70-, TIL- series and ITD- combination


Drawings

Dimensions


Accessories
Mounting accessories
Torque arm, 3-armed, bolt circle ø76 mm, mounting M3 (mounting kit 019)

Article no.:11073114

  • For high-dynamic applications.

Torque arm, 1-arm, bolt circle ø65.5...281 mm, mounting M4, can be cut to length (mounting kit 021)

Article no.:11073119

  • Universal mounting option by several pitch diameters.

Connectors and cables
Connection cable with FCI, 8-pin / wire end sleeves (UL/CSA), 1 m

Article no.:11072169

  • Shielded connection cable with FCI-female coupling (8-pin) and stranded wires 0.14 mm² with wire end sleeves
  • UL/CSA certification
  • Assembly by customer possible

Connection cable with FCI, 8-pin / wire end sleeves (UL/CSA), 2 m

Article no.:11093848

  • Shielded connection cable with FCI-female coupling (8-pin) and stranded wires 0.14 mm² with wire end sleeves
  • UL/CSA certification
  • Assembly by customer possible

Connection cable with FCI, 8-pin / wire end sleeves (UL/CSA), 3 m

Article no.:11092928

  • Shielded connection cable with FCI-female coupling (8-pin) and stranded wires 0.14 mm² with wire end sleeves
  • UL/CSA certification
  • Assembly by customer possible

Connection cable with FCI, 8-pin / wire end sleeves (UL/CSA), 5 m

Article no.:11077007

  • Shielded connection cable with FCI-female coupling (8-pin) and stranded wires 0.14 mm² with wire end sleeves
  • UL/CSA certification
  • Assembly by customer possible

Connection cable with FCI, 8-pin / wire end sleeves (UL/CSA), 10 m

Article no.:11080879

  • Shielded connection cable with FCI-female coupling (8-pin) and stranded wires 0.14 mm² with wire end sleeves
  • UL/CSA certification
  • Assembly by customer possible

Connection cable with rear mount socket M23, 12-pin, 1 m

Article no.:11079089

  • Shielded connection cable with rear mount socket M23, 12-pin
  • UL/CSA certification
  • Assembly by customer possible

Connection cable with FCI, 8-pin / D-SUB, 9-pin, 0.3 m

Article no.:11106562

  • Shielded connection cable with FCI-female coupling (8-pin) and D-SUB-male connector (9-pin)
  • UL/CSA certification
  • Assembly by customer possible

Connection cable with FCI, 8-pin / D-SUB, 9-pin, 1 m

Article no.:11079111

  • Shielded connection cable with FCI-female coupling (8-pin) and D-SUB-male connector (9-pin)
  • UL/CSA certification
  • Assembly by customer possible

Connection cable with coupling M12, 8-pin, 1 m

Article no.:11079113

  • Shielded connection cable with coupling M12, 8-pin
  • UL/CSA certification
  • Temperature range -20...+100 °C (-40...+100 °C with fixed installation)
  • Assembly by customer possible

Connection cable with crimp contacts (UL/CSA), 0.2 m

Article no.:11079112

  • Shielded connection cable with stranded wires 0.14 mm² and crimp contacts 61.171.80
  • UL/CSA certification
  • Assembly by customer possible


To the top