Singapore English
  • Germany
    • Deutsch
    • English
  • Switzerland
    • Deutsch
    • English
    • Français
  • France
    • Français
    • English
  • Italy
    • English
  • Sweden
    • English
  • Denmark
    • English
  • Poland
    • English
  • Great Britain
    • English
  • Belgium
    • English
    • Français
  • Spain
    • English
  • USA
    • English
  • Canada
    • English
    • Français
  • Venezuela
    • English
  • Singapore
    • English
  • Unit.Arab Emir.
    • English
  • Netherlands
    • English
  • India
  • Brazil
  • China
Technical data
Performance characteristics
Measuring range
  • 0 … 16 bar
Pressure type
  • Relative (gauged)
Max. measuring span
  • 16 bar
Min. measuring span
  • 0.25 bar
Max. measuring error
  • ± 0.3 % FS
  • ± 0.5 % FS
  • ± 1.0 % FS
Long term stability
  • ≤ 0.2 % FS/a
Compensated temperature range
  • -10 … 60 °C
Temperature coefficient
  • ≤ 0.05 % FS/10 K , measuring span
  • ≤ 0.05 % FS/10 K , zero point
Response time
  • < 3 ms

Downloads
Data sheet
Brochures / Catalogs

Accessories
Accessories
ESG 34AB0200G
Connector M12, 4 pin, straight, 2 m, shielded

Material no.: 11164785

  • connecting cable for connector type M12
  • 2 m
  • shielded
  • railway industry

ESG 34AB0500G
Connector M12, 4 pin, straight, 5 m, shielded

Material no.: 11163204

  • connecting cable for connector type M12
  • 5 m
  • shielded
  • railway industry

ESG 34AB1000G
Connector M12, 4 pin, straight, 10 m, shielded

Material no.: 11164786

  • connecting cable for connector type M12
  • 10 m
  • shielded
  • railway industry

ESW 33AB0200G
Connector M12, 4 pin, angular, 2 m, shielded

Material no.: 11164783

  • connecting cable for connector type M12
  • 2 m
  • shielded
  • railway industry

ESW 33AB0500G
Connector M12, 4 pin, angular, 5 m, shielded

Material no.: 11164782

  • connecting cable for connector type M12
  • 5 m
  • shielded
  • railway industry

ESW 33AB1000G
Connector M12, 4 pin, angular, 10 m, shielded

Material no.: 11164784

  • connecting cable for connector type M12
  • 10 m
  • shielded
  • railway industry


To the top