To avoid chemical contamination of food, the CombiLyz® conductivity transmitter precisely measures the residual concentration of chemicals in the rinsing water in order to inform the PLC when the water is absolutely clean to ensure food safety.

CIP2_600x338.png
  • Food safety
    Precise measurement of minimal residual concentrations of chemicals EHEDG & 3A 
  • Long life cycle
    Robust sensor tip, IP67 & IP69K housing, resistant to high temperature up to 140°C, 16 bar pressure proof
  • Easy to setup
    Touch screen, external program device, displacement version, different pipe diameter
  • Easy to read
    Big display, 360° rotatable, free text programmable 
A selection of our matching products:

Questions?

Ask our experts for a free personal appointment. 

Contact us
Savings calculator CIP
Technical and Application Reports / White Paper
To the top