|
|
CFAK 12N1103
제품번호: 10164642
|
Product group
- Capacitive proximity sensors
- in direct media contact
|
Housing
- 12 mm x 39 mm
- plastic
- Non-flush
|
Sensing distance max.
|
Measurement type
|
Features
- NPN make function (NO)
- Cable, L=2 m
- 70 °C
- IP 67
|
|
|
|
|
|
CFAK 12N1140/KS35L
제품번호: 11039126
|
Product group
- Capacitive proximity sensors
|
Housing
- 12 mm x 39,5 mm
- plastic
- Liquid level sensor for wastewater
- Non-flush
|
Sensing distance max.
|
Measurement type
|
Features
- NPN make function (NO)
- Flylead connector M8, L=200 mm
- 50 °C
- IP 67
|
|
|
|
|
|
CFAK 12N1140/L
제품번호: 11039124
|
Product group
- Capacitive proximity sensors
|
Housing
- 12 mm x 39,5 mm
- plastic
- Liquid level sensor for wastewater
- Non-flush
|
Sensing distance max.
|
Measurement type
|
Features
- NPN make function (NO)
- Cable, L=2 m
- 50 °C
- IP 67
|
|
|
|
|
|
CFAK 12N3103
제품번호: 11001685
|
Product group
- Capacitive proximity sensors
- in direct media contact
|
Housing
- 12 mm x 39 mm
- plastic
- Non-flush
|
Sensing distance max.
|
Measurement type
|
Features
- NPN break function (NC)
- Cable, L=2 m
- 70 °C
- IP 67
|
|
|
|
|
|
CFAK 12N3140/KS35L
제품번호: 11045948
|
Product group
- Capacitive proximity sensors
|
Housing
- 12 mm x 39,5 mm
- plastic
- Liquid level sensor for wastewater
- Non-flush
|
Sensing distance max.
|
Measurement type
|
Features
- NPN break function (NC)
- Flylead connector M8, L=200 mm
- 50 °C
- IP 67
|
|
|
|
|
|
CFAK 12N3140/L
제품번호: 11045947
|
Product group
- Capacitive proximity sensors
|
Housing
- 12 mm x 39,5 mm
- plastic
- Liquid level sensor for wastewater
- Non-flush
|
Sensing distance max.
|
Measurement type
|
Features
- NPN break function (NC)
- Cable, L=2 m
- 50 °C
- IP 67
|
|
|
|
|
|
CFAK 12P1103
제품번호: 10129050
|
Product group
- Capacitive proximity sensors
- in direct media contact
|
Housing
- 12 mm x 39 mm
- plastic
- Non-flush
|
Sensing distance max.
|
Measurement type
|
Features
- PNP make function (NO)
- Cable, L=2 m
- 70 °C
- IP 67
|
|
|
|
|
|
CFAK 12P1140/KS35L
제품번호: 11017112
|
Product group
- Capacitive proximity sensors
|
Housing
- 12 mm x 39,5 mm
- plastic
- Liquid level sensor for wastewater
- Non-flush
|
Sensing distance max.
|
Measurement type
|
Features
- PNP make function (NO)
- Flylead connector M8, L=200 mm
- 50 °C
- IP 67
|
|
|
|
|
|
CFAK 12P1140/L
제품번호: 11017111
|
Product group
- Capacitive proximity sensors
|
Housing
- 12 mm x 39,5 mm
- plastic
- Liquid level sensor for wastewater
- Non-flush
|
Sensing distance max.
|
Measurement type
|
Features
- PNP make function (NO)
- Cable, L=2 m
- 50 °C
- IP 67
|
|
|
|
|
|
CFAK 12P3103
제품번호: 10164795
|
Product group
- Capacitive proximity sensors
- in direct media contact
|
Housing
- 12 mm x 39 mm
- plastic
- Non-flush
|
Sensing distance max.
|
Measurement type
|
Features
- PNP break function (NC)
- Cable, L=2 m
- 70 °C
- IP 67
|
|
|
|
|
|
CFAK 12P3140/KS35L
제품번호: 11045946
|
Product group
- Capacitive proximity sensors
|
Housing
- 12 mm x 39,5 mm
- plastic
- Liquid level sensor for wastewater
- Non-flush
|
Sensing distance max.
|
Measurement type
|
Features
- PNP break function (NC)
- Flylead connector M8, L=200 mm
- 50 °C
- IP 67
|
|
|
|
|
|
CFAK 12P3140/L
제품번호: 11045945
|
Product group
- Capacitive proximity sensors
|
Housing
- 12 mm x 39,5 mm
- plastic
- Liquid level sensor for wastewater
- Non-flush
|
Sensing distance max.
|
Measurement type
|
Features
- PNP break function (NC)
- Cable, L=2 m
- 50 °C
- IP 67
|
|
|
|
|
|
CFAK 18N1100
제품번호: 11001673
|
Product group
- Capacitive proximity sensors
- in direct media contact
|
Housing
- 18 mm x 63,5 mm
- plastic
- Non-flush
|
Sensing distance max.
|
Measurement type
|
Features
- NPN make function (NO)
- Cable, L=2 m
- -25 … 75 °C
- IP 67/65 (sensing face/sensor)
|
|
|
|
|
|
CFAK 18N1200
제품번호: 11001668
|
Product group
- Capacitive proximity sensors
- in direct media contact
|
Housing
- 18 mm x 63,5 mm
- plastic
- Non-flush
|
Sensing distance max.
|
Measurement type
|
Features
- NPN make function (NO)
- Cable, L=2 m
- -25 … 75 °C
- IP 67/65 (sensing face/sensor)
|
|
|
|
|
|
CFAK 18N3100
제품번호: 11001674
|
Product group
- Capacitive proximity sensors
- in direct media contact
|
Housing
- 18 mm x 63,5 mm
- plastic
- Non-flush
|
Sensing distance max.
|
Measurement type
|
Features
- NPN break function (NC)
- Cable, L=2 m
- -25 … 75 °C
- IP 67/65 (sensing face/sensor)
|
|
|
|
|
|
CFAK 18N3200
제품번호: 11001669
|
Product group
- Capacitive proximity sensors
- in direct media contact
|
Housing
- 18 mm x 63,5 mm
- plastic
- Non-flush
|
Sensing distance max.
|
Measurement type
|
Features
- NPN break function (NC)
- Cable, L=2 m
- -25 … 75 °C
- IP 67/65 (sensing face/sensor)
|
|
|
|
|
|
CFAK 18P1100
제품번호: 10165163
|
Product group
- Capacitive proximity sensors
- in direct media contact
|
Housing
- 18 mm x 63,5 mm
- plastic
- Non-flush
|
Sensing distance max.
|
Measurement type
|
Features
- PNP make function (NO)
- Cable, L=2 m
- -25 … 75 °C
- IP 67/65 (sensing face/sensor)
|
|
|
|
|
|
CFAK 18P1200
제품번호: 11001670
|
Product group
- Capacitive proximity sensors
- in direct media contact
|
Housing
- 18 mm x 63,5 mm
- plastic
- Non-flush
|
Sensing distance max.
|
Measurement type
|
Features
- PNP make function (NO)
- Cable, L=2 m
- -25 … 75 °C
- IP 67/65 (sensing face/sensor)
|
|
|
|
|
|
CFAK 18P3100
제품번호: 11001672
|
Product group
- Capacitive proximity sensors
- in direct media contact
|
Housing
- 18 mm x 63,5 mm
- plastic
- Non-flush
|
Sensing distance max.
|
Measurement type
|
Features
- PNP break function (NC)
- Cable, L=2 m
- -25 … 75 °C
- IP 67/65 (sensing face/sensor)
|
|
|
|
|
|
CFAK 18P3200
제품번호: 11001671
|
Product group
- Capacitive proximity sensors
- in direct media contact
|
Housing
- 18 mm x 63,5 mm
- plastic
- Non-flush
|
Sensing distance max.
|
Measurement type
|
Features
- PNP break function (NC)
- Cable, L=2 m
- -25 … 75 °C
- IP 67/65 (sensing face/sensor)
|
|
|
|
|
|
CFAK 22U9500/AMP
제품번호: 11149600
|
Product group
- Frequency sweep sensors
- designed for reliability
- Adhesion resistant
|
Housing
- 22 mm x 87 mm
- plastic
- Liquid level sensor for oil
- Non-flush
|
|
Measurement type
|
Features
- Voltage output
- Connector AMPSEAL 16 3 pin
- -40 … 85 °C
- IP 69K
|
|
|
|