Product portfolio
Design 85 mm – with bearings / solid shaft & compact

Design 85 mm – with bearings / solid shaft & compact

TDP0,09 / TDPZ0,09

  • Solid shaft ø6 mm with EURO flange B10
  • Housing ø85 mm
  • Redundant output
  • Output voltage 10 ... 60 mV per rpm
To the product
Design 115 mm – with bearings / solid shaft & short mounting depth

Formato 115 mm – cuscinetti propri / albero pieno e ridotta profondità di montaggio

GTF7

  • Albero pieno ø11 mm con flangia EURO B10
  • Tensione di uscita 10 ... 60 mV per giri/min
To the product
Design 115 mm – with bearings / solid shaft & robust construction

Formato 115 mm – cuscinetti propri / albero pieno e struttura robusta

TDP0,2 / TDPZ0,2

  • Albero pieno ø7 ... 14 mm con flangia EURO B10
  • Tensione di uscita fino a 150 mV per giri/min
Open in product selector
Design 120 ... 175 mm – with bearings / redundant output

Formato 120 ... 175 mm – cuscinetti propri / uscita ridondante

TDP13

  • Albero pieno ø14 … 18 mm con flangia B10
  • Uscita ridondante del segnale
  • Tensione di uscita fino a 200 mV per giri/min
To the product
Design 52 mm – bearingless kit

Formato 52 mm – senza cuscinetti

GT5

  • Tipo di protezione IP 20
  • Struttura senza cuscinetti
  • Tensione di uscita fino a 10 mV per giri/min
To the product
Design 85 mm – bearingless kit

Formato 85 mm – senza cuscinetti

GT7.08 / GT7.16

  • Grado di protezione IP 55
  • Struttura senza cuscinetti
  • Tensione di uscita fino a 60 mV per giri/min
To the product
Design 89 mm –  bearingless kit

Design 89 mm – bearingless kit

GT9

  • Protection IP 20
  • Bearingless design
  • Output voltage up to 20 mV per rpm
To the product
Design 95 mm – bearingless kit with high protection

Design 95 mm – bearingless kit with high protection

GTB9.06 / GTB 9.16

  • Protection IP 68
  • Bearingless design
  • Output voltage up to 20 mV / 60 mV per rpm
To the product
The selected altAttribute does not exist!

For Ex areas

EExGP0,2 / TG74d

  • Solid shaft ø11 mm with EURO flange B10
  • Design 126 mm
  • ATEX II 2 G
  • Output voltage up to 150 mV per rpm
Open in product selector
In industrial NEMA 12 housing

In industrial NEMA 12 housing

APY / FAPY

  • For direct replacement of "PY" or "BC" style tachometers
  • Flange or foot mount
  • Output voltage 50 or 100 VDC per 1000 rpm
  • CSA / C / US approved
Open in product selector

Your benefits

HÜBNER Berlin, now Baumer Hübner, has stood for robust tacho generators for almost 70 years and still supplies a wide variety of models to machine manufacturers and spare parts in OEM quality. Even though analog tacho generators have long since been replaced by digital rotary encoders in modern control concepts, LongLife tacho generators still today stand out as an alternative due to their following properties:

  • Special signal quality and service life
    • LongLife commutator thanks to silver track with constantly low contact resistance for high signal quality
    • Specially adapted brushes for maintenance-free operation and long service life
    • Wide adjustable speed range
  • Cost effective
    • Signal transmission with two-core cable, requiring no electrical auxiliary energy and power supply
    • Cost-effective complete package of tacho generators, cable and evaluation electronics
  • Reliable and safe
    • Real-time detection of speed and direction of rotation thanks to analog signal technology
    • Highest availability and unmatched service life under the toughest ambient conditions
    • Proven HeavyDuty principle, bearing at both shaft ends, HeavyDuty connection technology
  • Reliability in any environment
    • Extremely resistant housing with large wall thickness, outstanding corrosion protection, lasting impermeability concept
    • Wide temperature range from –30 °C … +130 °C 
    • Reliable protection against bearing damage
    • Shaft with bearings at both ends, generously dimensioned bearings with large bearing spacing, bearing load reserve capacity for large radial / axial shaft loads
  • Flexible and future-proof
    • Combinations with common shaft are possible:  tacho + rotary encoder, tacho + speed switch
    • Matching spare parts in OEM quality, even for obsolete models, other makes and special designs
       

Applications

Analog tachometers (tacho dynamos, DC tacho generators), usually called “tachos” for short, are devices with an output voltage proportional to the speed. They generate the output voltage by means of a generator, therefore do not require any electrical auxiliary energy and combine high signal dynamics and robustness.

In drive technology, tachos are used to record the actual speed value, for example in the following areas

  • Elevators
  • Escalators
  • Cable cars
  • Rolling mills
  • Presses
  • Crane and lifting systems

Technology

Downloads
Brochures / Catalogs


To the top