Topics in focus

Any questions?

Fair

Sindex_Bern.jpg

Sindex

Aug 31, 2021 - Sep 2, 2021

Bern, Switzerland

Messelogo_ias_600x400.jpeg

IAS Industrial Automation Show

Sep 14, 2021 - Sep 18, 2021

Shanghai, China

Logo_PPMA_2021_600x400.jpg

PPMA

Sep 28, 2021 - Sep 30, 2021

Birmingham, Great Britain

Logo_drinktec_600x400.jpg

Drinktec

Oct 4, 2021 - Oct 8, 2021

Munich, Germany


Press
Teaser_EAM300_600x338.jpg
Apr 16, 2021

Smallest CANopen rotary encoder for medical technology and mobile automation

 It is often difficult to integrate the rotary encoder in applications with moving parts and limited installation space. However, precise position measurement in the smallest possible design is essential especially in medical technology or for attachments in mobile automation. This is why Baumer is enhancing its product portfolio of the MAGRES EAM series with the EAM300, the smallest absolute multi-turn encoder with CANopen interface.
Teaser_Inductive distance sensors_IO-Link_600x338.jpg
Mar 18, 2021

Up to 1.2 kHz fast or with micrometer precision – no compromises necessary with inductive sensors from Baumer

The inductive sensors include integrated measured value filters with five pre-set filters, which significantly simplifies the evaluation process through the parameterization of the primary sensor function via the IO-Link interface and reduces the variant diversity. Applications with very high demands for resolution or speed can be resolved with a single sensor type. 
To the top