USA us English
2022-09-29 16_15_26-Assets - Geschäftlich – Microsoft​ Edge.png

The future of industrial automation

Visit Baumer at Automate on May 6-9, 2024 in Chicago, Illinois

Join us at booth #4427 to:

  • Experience new automation technologies to improve efficiencies and reduce costs
  • Participate in live demos to test our robust solutions
  • Be with us at the forefront of innovation and experience our products for industry 4.0 solutions, including the VAX smart camera for AI applications
  • Talk to our automation experts about your applications
  • Join our expert talk on Baumer smart cameras for AI applications
Automate USA Topics Overview Baumer


Portrait about Mike Nagle

Join our expert talk on freely programmable smart cameras for AI and Industry 4.0

Wednesday, May 8 at 2:15 p.m.
Room S403a
Featuring Mike Nagle, Machine Vision Specialist

Whether you are trying to find a better way to analyze motions in sports, control stored quantities in your warehouse, or support quick and efficient pick and places processes, AX smart cameras from Baumer with integrated AI core can help you. This revolutionary industrial camera series combines image acquisition and image processing in one unit, saving your company money, space and costs.


Freely programmable smart cameras for powerful AI applications

Freely programmable smart cameras for powerful AI applications

  • Simply use and fully protect your own image processing algorithms
  • Linux enables a wide choice of popular libraries to simplify programming
  • A single component for image capturing and image processing
  • NVIDIA Jetson modules allow you to save an image processing PC, to reduce space, to lower system costs, as well as to simplify integration and system design

PCB_SE-PO_600_388.png

Positioning, detection and identification

Superior performance with less engineering effort

High process reliability in the control of machines and robots increases plant efficiency. Baumer position sensors and code readers are well suited for this requirement.  Systems are ready for operation more quickly because the built-in “smart” functions save time from design-in to commissioning.  The comprehensive Sensor Toolbox by Baumer for object detection, identification and positioning allows the selection of the most suitable sensor in each case.  Applications across the entire factory automation spectrum, such as assembly and handling, packaging or intralogistics, can be solved.


Foto_Teaser-Landingpage_Messen-Prüfen-inspizieren_SPS-2022_600x388-bg_screen.png

Measuring, testing and inspecting

Realize 100% in-line quality control efficiently

Precise in-line distance measurements and image-based feature checks ensure consistent product quality as well as increased efficiency in the production process. Compact all-in-one sensors with integrated measuring tools solve individual measuring tasks without additional programming effort. Thanks to graphical setup tools and live measured value analyses, this is particularly easy with sensors from Baumer.  A large selection of interfaces are available, thus making integration into automation systems is possible with ease.


Foto_Teaser-Landingpage_Encorder_SPS-2022_600x388-bg_screen.png

Speed and angular position feedback

Optimal encoder integration with best-in-class operation

During mechanical and electrical integration, numerous design and measurement parameters guarantee optimum dynamics and accuracy of the system.   Whether in traditional factory automation or in control system engineering, Baumer offers the right interfaces, first-class signal performance and durable encoders even for harshest of environments.


Foto_Teaser-Landingpage_Fluidprozesse_SPS-2022_600x388-bg_screen.png

Monitoring of fluid processes

High process reliability and resource efficiency

Pressure, level, flow, conductivity and temperature - for these important variables for the efficient control of fluid processes, Baumer offers customers state-of-the-art sensor solutions with best-in-class performance.  Superior response times and reliable, accurate measured values help you to increase process quality and save resources. With smart, field-proven sensor solutions, you can easily detect air or gas bubbles in the system, continuously measure level, or accurately determine flow even at low speed, for example.


9613-0-DCH_600x388-Screen.jpg

Connect and evaluate

Using smart sensors more quickly and easily

With our broad sensor portfolio, excellent technology, and application know-how we can solve your automation task quickly and smartly. Baumer sensors provide the required signals, data and information in the appropriate form and quality.  Whether you need conventional analog, digitally via IO-Link or Industrial Ethernet. This enables flexible and cost-efficient 24/7 production. An important part of this overall solution are software tools to quickly understand and use the functional diversity of smart sensors. Industrial Ethernet sensors from Baumer offer convenience with integrated web servers. IO-Link devices can be evaluated, visualized and parameterized independently of the manufacturer via the Baumer Sensor Suite. These tools ensure intuitive use of the sensor functions, accelerate engineering, commissioning, and maintenance. This enables the full potential of smart sensors to be exploited.


Book A Meeting With Our Experts:

Do you need guidance on an application? Or do you want to learn about our newest products, including the revolutionary VAX camera for AI applications?

Book a meeting with our experts now to secure your time before the show.  

Please submit the form on the right side, and our team will get back to you right away to arrange an appointment.

We look forward to connecting with you.

To the top