• Image
  • Product name
  • Product group
  • Housing
  • Sensing distance max.
  • Features

Filter by attributes

Product group

Emitter / receiver

Scanning range

Type

Dimension

Housing version

Connection types

Operating temperature

Image Product name Product group Housing Sensing distance max. Features
U500.TB0.2-ZZZZ.72F

Article no.: 11200636

Product group
  • Ultrasonic through beam sensors
  • Emitter
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 0 … 2000 mm
Features
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Inquire
UR18.TB0.2-ZZZZ.9SF

Article no.: 11200648

Product group
  • Ultrasonic through beam sensors
  • Emitter
Housing
  • 18 mm x 64 mm
  • stainless steel
Sensing distance max.
  • 0 … 2000 mm
Features
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Inquire

Did not find what you were looking for?

To the top