• Image
  • Product name
  • Product group
  • Housing
  • Sensing distance max.
  • Features
12 … 20 mm
Reset filter

Filter by attributes

Product group

Scanning range

Type

Dimension

Housing version

Connection types

Particular characteristics

Operating temperature

Image Product name Product group Housing Sensing distance max. Features
U300.D50-DPMJ.72N

Article no.: 11219488

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 12.9 mm x 32.2 mm
  • plastic
Sensing distance max.
  • 15 … 500 mm
Features
  • Voltage output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Inquire
U300.P50-GP1J.72N

Article no.: 11219506

Product group
  • Ultrasonic proximity sensors
  • IO-Link
Housing
  • 12.9 mm x 32.2 mm
  • plastic
Sensing distance max.
  • 15 … 500 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Inquire
U300.P50-GP2J.72N

Article no.: 11219504

Product group
  • Ultrasonic proximity sensors
  • IO-Link dual channel
Housing
  • 12.9 mm x 32.2 mm
  • plastic
  • 2 point proximity switch
Sensing distance max.
  • 15 … 500 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Inquire
U500.DA0.2-IAMJ.72F

Article no.: 11200625

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 20 … 1000 mm
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Inquire
U500.DA0.2-UAMJ.72F

Article no.: 11200623

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 20 … 1000 mm
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Inquire
U500.DA5.2-UAMJ.72F

Article no.: 11707836

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 20 … 1500 mm
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Inquire
U500.PA0.2-GP1J.72F

Article no.: 11200632

Product group
  • Ultrasonic proximity sensors
  • IO-Link
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 20 … 1000 mm
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Inquire
U500.PA0.2-GP2J.72F

Article no.: 11200633

Product group
  • Ultrasonic proximity sensors
  • IO-Link dual channel
Housing
  • 18 mm x 45 mm
  • plastic
  • 2 point proximity switch
Sensing distance max.
  • 20 … 1000 mm
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Inquire
UR18.DA0.2-IAMJ.9SF

Article no.: 11200640

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 18 mm x 64 mm
  • stainless steel
Sensing distance max.
  • 20 … 1000 mm
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Inquire
UR18.DA0.2-UAMJ.9SF

Article no.: 11200639

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 18 mm x 64 mm
  • stainless steel
Sensing distance max.
  • 20 … 1000 mm
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Inquire
UR18.DA5.2-IAMJ.9SF

Article no.: 11213065

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 18 mm x 64 mm
  • stainless steel
Sensing distance max.
  • 20 … 1500 mm
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Inquire
UR18.DA5.2-UAMJ.9SF

Article no.: 11220939

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 18 mm x 64 mm
  • stainless steel
Sensing distance max.
  • 20 … 1500 mm
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Inquire
UR18.PA0.2-GP1J.9SF

Article no.: 11200644

Product group
  • Ultrasonic proximity sensors
  • IO-Link
Housing
  • 18 mm x 64 mm
  • stainless steel
Sensing distance max.
  • 20 … 1000 mm
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Inquire
UR18.PA0.2-GP2J.9SF

Article no.: 11200645

Product group
  • Ultrasonic proximity sensors
  • IO-Link dual channel
Housing
  • 18 mm x 64 mm
  • stainless steel
  • 2 point proximity switch
Sensing distance max.
  • 20 … 1000 mm
Features
  • Push-pull
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Inquire

Did not find what you were looking for?

To the top