• Image
  • Product name
  • Product group
  • Housing
  • Sensing distance max.
  • Features
11 … 17 mm
Reset filter

Filter by attributes

Product group

Emitter / receiver

Scanning range

Type

Dimension

Housing version

Connection types

Particular characteristics

Operating temperature

Image Product name Product group Housing Sensing distance max. Features
U300.D50-DPMJ.72N

Article no.: 11219488

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 12.9 mm x 32.2 mm
  • plastic
Sensing distance max.
  • 15 … 500 mm
Features
  • Voltage output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Delivery time
immediately available
Inquire
U300.EA0-GP2J.72N

Article no.: 11219511

Product group
  • Ultrasonic through beam sensors
  • IO-Link
  • Receiver
Housing
  • 12.9 mm x 32.2 mm
  • plastic
Sensing distance max.
  • 0 … 1000 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Delivery time
immediately available
Inquire
U300.P50-GP1J.72N

Article no.: 11219506

Product group
  • Ultrasonic proximity sensors
  • IO-Link
Housing
  • 12.9 mm x 32.2 mm
  • plastic
Sensing distance max.
  • 15 … 500 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Inquire
U300.P50-GP2J.72N

Article no.: 11219504

Product group
  • Ultrasonic proximity sensors
  • IO-Link dual channel
Housing
  • 12.9 mm x 32.2 mm
  • plastic
  • 2 point proximity switch
Sensing distance max.
  • 15 … 500 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Inquire
U300.R50-GP1J.72N

Article no.: 11219508

Product group
  • Ultrasonic retro-reflective sensors
  • IO-Link
Housing
  • 12.9 mm x 32.2 mm
  • plastic
Sensing distance max.
  • 0 … 500 mm
Features
  • Push-pull
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Inquire

Did not find what you were looking for?

To the top