• Image
  • Product name
  • Product group
  • Housing
  • Sensing distance max.
  • Features
Ultrasonic distance measuring sensors
Reset filter

Filter by attributes

Product group

Scanning range

Type

Dimension

Housing version

Connection types

Particular characteristics

Operating temperature

Image Product name Product group Housing Sensing distance max. Features
U300.D50-DPMJ.72N

Article no.: 11219488

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 12.9 mm x 32.2 mm
  • plastic
Sensing distance max.
  • 15 … 500 mm
Features
  • Voltage output
  • Connector M8 4 pin
  • -25 … 65 °C
  • IP 67
Inquire
U500.DA0.2-IAMJ.72F

Article no.: 11200625

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 20 … 1000 mm
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Inquire
U500.DA0.2-UAMJ.72F

Article no.: 11200623

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 20 … 1000 mm
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Inquire
U500.DA5.2-UAMJ.72F

Article no.: 11707836

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 20 … 1500 mm
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 67
Inquire
UR18.DA0.2-IAMJ.9SF

Article no.: 11200640

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 18 mm x 64 mm
  • stainless steel
Sensing distance max.
  • 20 … 1000 mm
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Inquire
UR18.DA0.2-UAMJ.9SF

Article no.: 11200639

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 18 mm x 64 mm
  • stainless steel
Sensing distance max.
  • 20 … 1000 mm
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Inquire
UR18.DA5.2-IAMJ.9SF

Article no.: 11213065

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 18 mm x 64 mm
  • stainless steel
Sensing distance max.
  • 20 … 1500 mm
Features
  • Current output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Inquire
UR18.DA5.2-UAMJ.9SF

Article no.: 11220939

Product group
  • Ultrasonic distance measuring sensors
  • IO-Link dual channel
Housing
  • 18 mm x 64 mm
  • stainless steel
Sensing distance max.
  • 20 … 1500 mm
Features
  • Voltage output
  • Connector M12 5 pin
  • -25 … 65 °C
  • IP 69
Inquire
UNCK 09G8914/KS35A/IO

Article no.: 11013759

Product group
  • Ultrasonic distance measuring sensors
  • miniature
  • IO-Link
Housing
  • 8.6 mm x 55 mm
  • plastic
Sensing distance max.
  • 30 … 200 mm
Features
  • Push-pull / IO-Link
  • Flylead connector M8, L=200 mm
  • 60 °C
  • IP 67
Inquire
UNDK 09G8914/IO

Article no.: 11011521

Product group
  • Ultrasonic distance measuring sensors
  • miniature
  • IO-Link
Housing
  • 8.6 mm x 48.8 mm
  • plastic
Sensing distance max.
  • 30 … 200 mm
Features
  • Push-pull / IO-Link
  • Cable PUR 4 x 0,08, 2 m
  • 60 °C
  • IP 67
Inquire
UNDK 09G8914/KS35A/IO

Article no.: 11013770

Product group
  • Ultrasonic distance measuring sensors
  • miniature
  • IO-Link
Housing
  • 8.6 mm x 48.8 mm
  • plastic
Sensing distance max.
  • 30 … 200 mm
Features
  • Push-pull / IO-Link
  • Flylead connector M8, L=200 mm
  • 60 °C
  • IP 67
Inquire

Did not find what you were looking for?

To the top