• Image
  • Product name
  • Product group
  • Housing
  • Sensing distance max.
  • Features
-25 … +60 °C
Reset filter

Filter by attributes

Class

Scanning range

Housing version

Dimension

Light source

Beam type

Connection types

Protection class/approvals

Output circuit/interface

Operating temperature

Resolution

Image Product name Product group Housing Sensing distance max. Features
O300.DI-GM1J.72CU

Article no.: 11199080

Product group
  • Distance sensors
  • standard
  • IO-Link measuring
Housing
  • 12.9 mm x 32.3 mm
  • plastic
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed infrared diode
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Inquire
O300.DI-GM1J.72N

Article no.: 11199081

Product group
  • Distance sensors
  • standard
  • IO-Link measuring
Housing
  • 12.9 mm x 32.3 mm
  • plastic
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed infrared diode
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 67
Inquire
O300.DP-GM1J.72CU

Article no.: 11199076

Product group
  • Distance sensors
  • standard
  • IO-Link measuring
Housing
  • 12.9 mm x 32.3 mm
  • plastic
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Inquire
O300.DP-GM1J.72N

Article no.: 11199077

Product group
  • Distance sensors
  • standard
  • IO-Link measuring
Housing
  • 12.9 mm x 32.3 mm
  • plastic
Sensing distance max.
  • 30 … 300 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M8 4 pin
  • -25 … 60 °C
  • IP 67
Inquire
O500.DI-GM1J.72CU

Article no.: 11199084

Product group
  • Distance sensors
  • standard
  • IO-Link measuring
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 60 … 550 mm
Features
  • Pulsed infrared diode
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Inquire
O500.DI-GM1J.72O

Article no.: 11199085

Product group
  • Distance sensors
  • standard
  • IO-Link measuring
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 60 … 550 mm
Features
  • Pulsed infrared diode
  • Push-pull
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 67
Inquire
O500.DP-GM1J.72CU

Article no.: 11199082

Product group
  • Distance sensors
  • standard
  • IO-Link measuring
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 60 … 400 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Cable 4 pin, 2 m
  • -25 … 60 °C
  • IP 67
Inquire
O500.DP-GM1J.72O

Article no.: 11199083

Product group
  • Distance sensors
  • standard
  • IO-Link measuring
Housing
  • 18 mm x 45 mm
  • plastic
Sensing distance max.
  • 60 … 400 mm
Features
  • Pulsed PinPoint LED
  • Push-pull
  • Connector M12 4 pin
  • -25 … 60 °C
  • IP 67
Inquire

Did not find what you were looking for?

To the top