• Image
  • Product name
  • Product group
  • Housing
  • Sensing distance max.
  • Features
performance
Reset filter

Filter by attributes

Class

Scanning range

Housing version

Dimension

Light source

Laser class

Beam type

Connection types

Protection class/approvals

Output circuit/interface

Operating temperature

Resolution

Image Product name Product group Housing Sensing distance max. Features
OM20-P0026.HH.YIN

Article no.: 11231074

Product group
  • Distance sensors
  • performance
  • Miniature sensor
Housing
  • 13 mm x 37 mm
  • metal
Sensing distance max.
  • 16 … 26 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
Inquire
OM20-P0026.HH.YUN

Article no.: 11232063

Product group
  • Distance sensors
  • performance
  • Miniature sensor
Housing
  • 13 mm x 37 mm
  • metal
Sensing distance max.
  • 16 … 26 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
Inquire
OM20-P0120.HH.YIN

Article no.: 11231078

Product group
  • Distance sensors
  • performance
  • Miniature sensor
Housing
  • 13 mm x 37 mm
  • metal
Sensing distance max.
  • 16 … 120 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
Inquire
OM20-P0120.HH.YUN

Article no.: 11231077

Product group
  • Distance sensors
  • performance
  • Miniature sensor
Housing
  • 13 mm x 37 mm
  • metal
Sensing distance max.
  • 16 … 120 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
Inquire
OM30-L0100.HV.YIN

Article no.: 11232058

Product group
  • Distance sensors
  • performance
  • Miniature sensor
Housing
  • 13.6 mm x 49 mm
  • metal
Sensing distance max.
  • 50 … 100 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
Inquire
OM30-L0100.HV.YUN

Article no.: 11233990

Product group
  • Distance sensors
  • performance
  • Miniature sensor
Housing
  • 13.6 mm x 49 mm
  • metal
Sensing distance max.
  • 50 … 100 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
Inquire
OM30-L0350.HV.YIN

Article no.: 11231079

Product group
  • Distance sensors
  • performance
  • Miniature sensor
Housing
  • 13.6 mm x 49 mm
  • metal
Sensing distance max.
  • 50 … 350 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
Inquire
OM30-L0350.HV.YUN

Article no.: 11232075

Product group
  • Distance sensors
  • performance
  • Miniature sensor
Housing
  • 13.6 mm x 49 mm
  • metal
Sensing distance max.
  • 50 … 350 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
Inquire
OM30-L0550.HV.YIN

Article no.: 11231343

Product group
  • Distance sensors
  • performance
  • Miniature sensor
Housing
  • 13.6 mm x 49 mm
  • metal
Sensing distance max.
  • 50 … 550 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
Inquire
OM30-L0550.HV.YUN

Article no.: 11232078

Product group
  • Distance sensors
  • performance
  • Miniature sensor
Housing
  • 13.6 mm x 49 mm
  • metal
Sensing distance max.
  • 50 … 550 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
Inquire
OM30-P0100.HV.YIN

Article no.: 11233966

Product group
  • Distance sensors
  • performance
  • Miniature sensor
Housing
  • 13.6 mm x 49 mm
  • metal
Sensing distance max.
  • 50 … 100 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
Inquire
OM30-P0100.HV.YUN

Article no.: 11233967

Product group
  • Distance sensors
  • performance
  • Miniature sensor
Housing
  • 13.6 mm x 49 mm
  • metal
Sensing distance max.
  • 50 … 100 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
Inquire
OM30-P0350.HV.YIN

Article no.: 11232071

Product group
  • Distance sensors
  • performance
  • Miniature sensor
Housing
  • 13.6 mm x 49 mm
  • metal
Sensing distance max.
  • 50 … 350 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
Inquire
OM30-P0350.HV.YUN

Article no.: 11232072

Product group
  • Distance sensors
  • performance
  • Miniature sensor
Housing
  • 13.6 mm x 49 mm
  • metal
Sensing distance max.
  • 50 … 350 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
Inquire
OM30-P0550.HV.YIN

Article no.: 11231082

Product group
  • Distance sensors
  • performance
  • Miniature sensor
Housing
  • 13.6 mm x 49 mm
  • metal
Sensing distance max.
  • 50 … 550 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
Inquire
OM30-P0550.HV.YUN

Article no.: 11231083

Product group
  • Distance sensors
  • performance
  • Miniature sensor
Housing
  • 13.6 mm x 49 mm
  • metal
Sensing distance max.
  • 50 … 550 mm
Features
  • Pulsed red laser diode
  • Analog and digital
  • Connector M8 4 pin
  • -10 … 50 °C
  • IP 67
Inquire

Did not find what you were looking for?

To the top