• Image
  • Product name
  • Product group
  • Dimension
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
Particular characteristics

Adjustment

Image Product name Product group Dimension Housing Sensing distance max. Features
IR30.D18L-F60.GP1I.7BF

Article no.: 11193950

Product group
  • Inductive distance sensors
Dimension
  • 30 mm
Housing
  • 30 mm x 60 mm
  • metal
  • Linearized
  • Flush
Sensing distance max.
  • 0 … 18 mm
Features
  • PNP
  • Push-pull
  • IO-Link
  • Connector M12
  • -25 … 75 °C
  • IP 67
Inquire
IR30.D18L-F60.GP2I.7BF/A014

Article no.: 11236710

Product group
  • Inductive distance sensors
Dimension
  • 30 mm
Housing
  • 30 mm x 60 mm
  • metal
  • Linearized
  • Flush
Sensing distance max.
  • 0 … 18 mm
Features
  • PNP
  • Push-pull
  • IO-Link dual channel
  • Connector M12
  • -25 … 75 °C
  • IP 67
Inquire

Did not find what you were looking for?

To the top