• Image
  • Product name
  • Product group
  • Dimension
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
Particular characteristics

Adjustment

Image Product name Product group Dimension Housing Sensing distance max. Features
IR06.D03L-F46.GP1I.7SL

Article no.: 11193946

Product group
  • Inductive distance sensors
Dimension
  • 6.5 mm
Housing
  • 6.5 mm x 46 mm
  • stainless steel
  • Linearized
  • Flush
Sensing distance max.
  • 0 … 3 mm
Features
  • PNP
  • Push-pull
  • IO-Link
  • Connector M8
  • -25 … 75 °C
  • IP 67
Inquire

Did not find what you were looking for?

To the top