• Image
  • Product name
  • Product group
  • Dimension
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
Particular characteristics

Adjustment

Image Product name Product group Dimension Housing Sensing distance max. Features
IF08.D03L-Q25.GP1I.7VCU

Article no.: 11214892

Product group
  • Inductive distance sensors
  • miniature
Dimension
  • 8 mm
Housing
  • 8 mm x 24.6 mm
  • stainless steel
  • Linearized
  • Quasi-flush
Sensing distance max.
  • 0 … 3 mm
Features
  • PNP
  • Push-pull
  • IO-Link
  • Cable PUR, 2 m
  • -20 … 70 °C
  • IP 67
Inquire

Did not find what you were looking for?

To the top