• Image
  • Product name
  • Nominal strain
  • Dimensions
  • Mechanical mounting
  • Output signal
0 ... 2000 μm/m
Reset filter

Filter by attributes

Nominal strain

Output signal

Image Product name Nominal strain Dimensions Mechanical mounting Output signal
DST53-A202I

Article no.: 11244544

Nominal strain
  • 0 ... 2000 μm/m
Dimensions
  • 26 mm x 17 mm x 70 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • 4 ... 20 mA
  • IO-Link
Inquire
DST53-A202L

Article no.: 11244545

Nominal strain
  • 0 ... 2000 μm/m
Dimensions
  • 26 mm x 17 mm x 70 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • IO-Link
Inquire
DST53-A202P

Article no.: 11244541

Nominal strain
  • 0 ... 2000 μm/m
Dimensions
  • 26 mm x 17 mm x 70 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • mV/V
Inquire
DST53-A202U

Article no.: 11244543

Nominal strain
  • 0 ... 2000 μm/m
Dimensions
  • 26 mm x 17 mm x 70 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • ± 10 VDC
  • IO-Link
Inquire

Did not find what you were looking for?

To the top