• Image
  • Product name
  • Nominal strain
  • Dimensions
  • Mechanical mounting
  • Output signal
0 ... 250 μm/m
Reset filter

Filter by attributes

Nominal strain

Output signal

Image Product name Nominal strain Dimensions Mechanical mounting Output signal
DST53-A250I

Article no.: 11244457

Nominal strain
  • 0 ... 250 μm/m
Dimensions
  • 26 mm x 17 mm x 70 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • 4 ... 20 mA
  • IO-Link
Inquire
DST53-A250L

Article no.: 11244458

Nominal strain
  • 0 ... 250 μm/m
Dimensions
  • 26 mm x 17 mm x 70 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • IO-Link
Inquire
DST53-A250P

Article no.: 11244459

Nominal strain
  • 0 ... 250 μm/m
Dimensions
  • 26 mm x 17 mm x 70 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • mV/V
Inquire
DST53-A250U

Article no.: 11244456

Nominal strain
  • 0 ... 250 μm/m
Dimensions
  • 26 mm x 17 mm x 70 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • ± 10 VDC
  • IO-Link
Inquire
DST53-Z250I

Article no.: 11706116

Nominal strain
  • 0 ... 250 μm/m
Dimensions
  • 26 mm x 17 mm x 70 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • 4 ... 20 mA
Inquire
DST53-Z250U

Article no.: 11244547

Nominal strain
  • 0 ... 250 μm/m
Dimensions
  • 26 mm x 17 mm x 70 mm
Mechanical mounting
  • 4 x M6 screws
Inquire

Did not find what you were looking for?

To the top