• Image
  • Product name
  • Nominal strain
  • Dimensions
  • Mechanical mounting
  • Output signal
0 ... 500 μm/m
Reset filter

Filter by attributes

Nominal strain

Output signal

Image Product name Nominal strain Dimensions Mechanical mounting Output signal
DST53-Z500U

Article no.: 11244549

Nominal strain
  • 0 ... 500 μm/m
Dimensions
  • 26 mm x 17 mm x 70 mm
Mechanical mounting
  • 4 x M6 screws
Inquire
DST76-B500I

Article no.: 11242294

Nominal strain
  • 0 ... 500 μm/m
Dimensions
  • 25.4 mm x 10 mm x 89 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • 4 ... 20 mA
  • IO-Link
Inquire
DST76-B500L

Article no.: 11242295

Nominal strain
  • 0 ... 500 μm/m
Dimensions
  • 25.4 mm x 10 mm x 89 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • IO-Link
Inquire
DST76-B500P

Article no.: 11242292

Nominal strain
  • 0 ... 500 μm/m
Dimensions
  • 25.4 mm x 10 mm x 89 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • mV/V
Inquire
DST76-B500U

Article no.: 11242293

Nominal strain
  • 0 ... 500 μm/m
Dimensions
  • 25.4 mm x 10 mm x 89 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • ± 10 VDC
  • IO-Link
Inquire

Did not find what you were looking for?

To the top