• Image
  • Product name
  • Nominal strain
  • Dimensions
  • Mechanical mounting
  • Output signal

Filter by attributes

Nominal strain

Output signal

Image Product name Nominal strain Dimensions Mechanical mounting Output signal
DST53-A102I

Article no.: 11244542

Nominal strain
  • 0 ... 1000 μm/m
Dimensions
  • 26 mm x 17 mm x 70 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • 4 ... 20 mA
  • IO-Link
Inquire
DST53-A102L

Article no.: 11242320

Nominal strain
  • 0 ... 1000 μm/m
Dimensions
  • 26 mm x 17 mm x 70 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • IO-Link
Inquire
DST53-A102U

Article no.: 11242299

Nominal strain
  • 0 ... 1000 μm/m
Dimensions
  • 26 mm x 17 mm x 70 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • ± 10 VDC
  • IO-Link
Inquire
DST53-A202I

Article no.: 11244544

Nominal strain
  • 0 ... 2000 μm/m
Dimensions
  • 26 mm x 17 mm x 70 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • 4 ... 20 mA
  • IO-Link
Inquire
DST53-A202L

Article no.: 11244545

Nominal strain
  • 0 ... 2000 μm/m
Dimensions
  • 26 mm x 17 mm x 70 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • IO-Link
Inquire
DST53-A202U

Article no.: 11244543

Nominal strain
  • 0 ... 2000 μm/m
Dimensions
  • 26 mm x 17 mm x 70 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • ± 10 VDC
  • IO-Link
Inquire
DST53-A250I

Article no.: 11244457

Nominal strain
  • 0 ... 250 μm/m
Dimensions
  • 26 mm x 17 mm x 70 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • 4 ... 20 mA
  • IO-Link
Inquire
DST53-A250L

Article no.: 11244458

Nominal strain
  • 0 ... 250 μm/m
Dimensions
  • 26 mm x 17 mm x 70 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • IO-Link
Inquire
DST53-A250U

Article no.: 11244456

Nominal strain
  • 0 ... 250 μm/m
Dimensions
  • 26 mm x 17 mm x 70 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • ± 10 VDC
  • IO-Link
Inquire
DST76-B500I

Article no.: 11242294

Nominal strain
  • 0 ... 500 μm/m
Dimensions
  • 25.4 mm x 10 mm x 89 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • 4 ... 20 mA
  • IO-Link
Inquire
DST76-B500L

Article no.: 11242295

Nominal strain
  • 0 ... 500 μm/m
Dimensions
  • 25.4 mm x 10 mm x 89 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • IO-Link
Inquire
DST76-B500U

Article no.: 11242293

Nominal strain
  • 0 ... 500 μm/m
Dimensions
  • 25.4 mm x 10 mm x 89 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • ± 10 VDC
  • IO-Link
Inquire

Did not find what you were looking for?

To the top