Technical data
Technical data - electrical ratings
Voltage supply
  • 12...24 VDC
Current consumption
  • ≤200 mA
Display
  • 4 LED´s as operating status indicators
LED operating status
  • DP (green) fieldbus operating status
  • DP (red) operating and error status
  • RX / TX (yellow) receiving / transmitting a token (RS485)
Interface
  • CANopen®
  • DeviceNet
  • Profibus-DPV0
Interface to SPA
  • EIA RS485 (ASCII protocol)
Data memory
  • >10 years (flash / EEPROM)
Programmable parameters
  • Auto-Check functions
  • Auto Scan SPA
  • Auto Message SPA Position
  • Auto Message SPA Error
Emitted interference
  • EN 61000-6-4
Interference immunity
  • EN 61000-6-2
Technical data - mechanical design
Operating temperature
  • -10...+50 °C
Storage temperature
  • -20...+70 °C
Relative humidity
  • 80 % non-condensing
Protection EN 60529
  • IP 20
Connection
  • Connector D-SUB, female, 9-pin
  • Plug-in screw terminal connector
Housing type
  • Surface mount DIN rail housing EN 50022
Dimensions
  • 22.6 x 99 x 114.5 mm
Mounting type
  • DIN rail housing EN 50022
Weight approx.
  • 120 g
Material
  • Polyamide green, UL 94V-0

Downloads
Software Manual
Certificates / approvals
Software

Drawings
Drawings

To the top