• Image
  • Product name
  • Material
  • Surface roughness wetted parts
  • Max. process pressure
  • Compliance and Approvals
B01 - BHC 3A DN 38
Reset filter

Filter by attributes

category

Process connection

Instrument connection

Compliance and Approvals

Image Product name Material Surface roughness wetted parts Max. process pressure Compliance and Approvals
ZPH1-32D3

Article no.: 11188295

Material
  • AISI 316L (1.4404)
Surface roughness wetted parts
  • Ra ≤ 0.8 µm
Max. process pressure
  • 40 bar
Compliance and Approvals
  • EHEDG
Inquire
ZPX4-310

Article no.: 10341806

Material
  • AISI 304 (1.4301)
Max. process pressure
  • 40 bar
Inquire
ZPX2-112

Article no.: 11165511

Material
  • NBR
Inquire
ZPX2-123

Article no.: 11091329

Material
  • EPDM
Compliance and Approvals
  • 3-A
  • FDA compliant
Inquire
ZPX2-132

Article no.: 11165513

Material
  • FKM (Viton®)
Inquire
ZPX6-86

Article no.: 11122963

Material
  • Brass
Max. process pressure
  • 40 bar
Inquire
ZPX5-82

Article no.: 11039070

Material
  • AISI 316L (1.4404)
Max. process pressure
  • 40 bar
Compliance and Approvals
  • 3-A
Inquire

Did not find what you were looking for?

To the top