• Image
  • Product name
  • Material
  • Surface roughness wetted parts
  • Max. process pressure
  • Compliance and Approvals
B02 - BHC 3A DN 76
Reset filter

Filter by attributes

category

Process connection

Instrument connection

Compliance and Approvals

Image Product name Material Surface roughness wetted parts Max. process pressure Compliance and Approvals
ZPX4-810

Article no.: 11083160

Material
  • AISI 304 (1.4301)
Max. process pressure
  • 40 bar
Inquire
ZPX2-223

Article no.: 11088059

Material
  • EPDM
Compliance and Approvals
  • 3-A
  • FDA compliant
Inquire
ZPX6-96

Article no.: 11122965

Material
  • Brass
Max. process pressure
  • 70 bar
Inquire
ZPX5-92

Article no.: 11109168

Material
  • AISI 316L (1.4404)
Max. process pressure
  • 10 bar
Compliance and Approvals
  • 3-A
Inquire

Did not find what you were looking for?

To the top