• Image
  • Product name
  • Material
  • Surface roughness wetted parts
  • Max. process pressure
  • Compliance and Approvals
C05 - DIN 32676-C (Tri-Clamp), DN 2", Ø 64.0
Reset filter

Filter by attributes

category

Process connection

Instrument connection

Compliance and Approvals

Image Product name Material Surface roughness wetted parts Max. process pressure Compliance and Approvals
ZPH1-5216

Article no.: 11109500

Material
  • AISI 316L (1.4404)
Surface roughness wetted parts
  • Ra ≤ 0.8 µm
Max. process pressure
  • 40 bar
Compliance and Approvals
  • EHEDG
  • 3-A
Inquire
ZPH3-3216

Article no.: 11190721

Material
  • AISI 316L (1.4404)
Surface roughness wetted parts
  • Ra ≤ 0.8 µm
Max. process pressure
  • 40 bar
Compliance and Approvals
  • EHEDG
  • 3-A
Inquire
ZPX4-610

Article no.: 11109162

Material
  • AISI 304 (1.4301)
Max. process pressure
  • 40 bar
Inquire

Did not find what you were looking for?

To the top