• Image
  • Product name
  • Material
  • Surface roughness wetted parts
  • Max. process pressure
  • Compliance and Approvals
D05 - DIN 11851 (dairy pipe connection), DN 65
Reset filter

Filter by attributes

category

Process connection

Instrument connection

Compliance and Approvals

Image Product name Material Surface roughness wetted parts Max. process pressure Compliance and Approvals
ZPH3-5227

Article no.: 11190745

Material
  • AISI 316L (1.4404)
Surface roughness wetted parts
  • Ra ≤ 0.8 µm
Max. process pressure
  • 25 bar
Inquire
ZPX4-740

Article no.: 11147733

Material
  • AISI 304 (1.4301)
Max. process pressure
  • 40 bar
Inquire
ZPX3-9170

Article no.: 11147734

Material
  • NBR
Max. process pressure
  • 40 bar
Compliance and Approvals
  • FDA compliant
Inquire

Did not find what you were looking for?

To the top