• Image
  • Product name
  • Material
  • Surface roughness wetted parts
  • Max. process pressure
  • Compliance and Approvals
G06 - G 1/2 A ISO 228-1
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
ZPI1-C7A

Article no.: 11188108

Material
  • AISI 316Ti (1.4571)
Surface roughness wetted parts
  • Ra ≤ 0.8 µm
Max. process pressure
  • 6 bar
Inquire
ZPI1-D7A

Article no.: 11188106

Material
  • AISI 316Ti (1.4571)
Surface roughness wetted parts
  • Ra ≤ 0.8 µm
Max. process pressure
  • 200 bar
Inquire
ZPI1-E7A

Article no.: 11188110

Material
  • AISI 316Ti (1.4571)
Surface roughness wetted parts
  • Ra ≤ 0.8 µm
Max. process pressure
  • 10 bar
Inquire
ZPI1-E7I

Article no.: 11190735

Material
  • AISI 316Ti (1.4571)
Surface roughness wetted parts
  • Ra ≤ 0.8 µm
Inquire
ZPT4 Material
  • AISI 316L (1.4404)
Surface roughness wetted parts
  • Ra ≤ 0.8 µm (ISO 2852 (Tri-Clamp) / welding connection)
Inquire

Did not find what you were looking for?

To the top