• Image
  • Product name
  • Material
  • Surface roughness wetted parts
  • Max. process pressure
  • Compliance and Approvals
V02 - Varivent® DN 32 … 125; 1 1/2" … 6" (Type N), Ø 68
Reset filter

Filter by attributes

category

Process connection

Instrument connection

Compliance and Approvals

Image Product name Material Surface roughness wetted parts Max. process pressure Compliance and Approvals
ZPH1-524E

Article no.: 11085404

Material
  • AISI 316L (1.4404)
Surface roughness wetted parts
  • Ra ≤ 0.8 µm
Max. process pressure
  • 10 bar
Compliance and Approvals
  • EHEDG
  • 3-A
Inquire
ZPH3-324E

Article no.: 11190729

Material
  • AISI 316L (1.4404)
Surface roughness wetted parts
  • Ra ≤ 0.8 µm
Max. process pressure
  • 10 bar
Compliance and Approvals
  • EHEDG
  • 3-A
Inquire
ZPX2-323

Article no.: 11109174

Material
  • EPDM
Compliance and Approvals
  • 3-A
  • FDA compliant
Inquire

Did not find what you were looking for?

To the top