Technical data
Technical data
Dimensions
  • ø16 x 22 mm
Bore
  • ø6 mm
Sensing
  • On-axis magnet
Number of poles
  • 2
Mounting type
  • Screw mounting
Operating temperature
  • -40...+125 °C
Weight approx.
  • 14 g
Material
  • Samarium-Cobalt
  • Hub: aluminium

Downloads
Data sheet
CAD

To the top