Product portfolio
The selected altAttribute does not exist!

IO-Link Converter CC50

  • IO-Link converter 
  • Single channel inputs and outputs 
  • Standard process signals and passive temperature sensors 
  • Very high precision 
Open in product selector
The selected altAttribute does not exist!

IO-Link Converter CC60

  • IO-Link converter 
  • 4 input channels on one IO-Link master port 
  • Standard process signals and passive temperature sensors 
  • Very good price-performance ratio
Open in product selector

What do converters do?

Converters offer a plug-and-play solution for efficiently integrating analog sensors and actuators into the IO-Link network. Analogue sensors and actuators can thus be connected directly to an IO-Link master. By using converters, the effort of conventional wiring in the control cabinet can be avoided. Thanks to digital data communication using unshielded M12 standard cables, measured values can be transmitted without interference.


Your benefits
  • Flexibility - Integrate existing analog sensors and actuators into the IO-Link environment
  • Speed - Fast cycle times of 2.3 and 1.6 ms
  • Precision - Precise conversion with high resolution of 16 bit measurement accuracy of up to 0.1 %

Your IO-Link partner - get connected

We are enabling you to efficiently implement your IO-Link application, thanks to our unique combination of high-performance devices and in-depth expertise. We supply the complete solution from the sensor to the PLC and IIoT, including the high-performance sensor solution across a wide range of technologies. Together with our powerful masters, converters and hubs as well as the appropriate cables you can get the entire solution from one provider. This enables you to get a seamless integration. Additionally, the Baumer Sensor Suite enables an intuitive and fast evaluation, selection and parametrization of all IO-Link devices.



To the top