• Image
  • Product name
  • product group
  • housing
  • sensing distance max.
  • features

Filter by attributes

scanning range

resolution

beam type

type

housing version

dimension

light source

laser class

connection types

protection class/approvals

output circuit/interface

operating temperature

adjustability

Image Product name product group housing sensing distance max. features
OADM 13I6475/S35A

Article no.: 10155373

product group
  • Distance sensors
  • miniature
housing
  • 13,4 mm x 48,2 mm
  • metal
sensing distance max.
  • 50 … 350 mm
features
  • pulsed red laser diode
  • analog
  • Teach-in: button / external
  • connector M8 4 pin
  • 50 °C
  • IP 67
Inquire
OADM 13I6575/S35A

Article no.: 10157485

product group
  • Distance sensors
  • miniature
housing
  • 13,4 mm x 48,2 mm
  • metal
sensing distance max.
  • 50 … 350 mm
features
  • pulsed red laser diode
  • analog
  • Teach-in: button / external
  • connector M8 4 pin
  • 50 °C
  • IP 67
Inquire
OADM 13I7480/S35A

Article no.: 11017093

product group
  • Distance sensors
  • miniature
housing
  • 13,4 mm x 48,2 mm
  • metal
sensing distance max.
  • 50 … 550 mm
features
  • pulsed red laser diode
  • analog
  • Teach-in: button / external
  • connector M8 4 pin
  • 50 °C
  • IP 67
Inquire
OADM 13I7580/S35A

Article no.: 11017094

product group
  • Distance sensors
  • miniature
housing
  • 13,4 mm x 48,2 mm
  • metal
sensing distance max.
  • 50 … 550 mm
features
  • pulsed red laser diode
  • analog
  • Teach-in: button / external
  • connector M8 4 pin
  • 50 °C
  • IP 67
Inquire
OADM 13I7730/S35A

Article no.: 11017045

product group
  • Distance sensors
  • miniature
housing
  • 13,4 mm x 48,2 mm
  • metal
sensing distance max.
  • 50 … 60 mm
features
  • pulsed red laser diode
  • analog
  • Teach-in: button / external
  • connector M8 4 pin
  • 50 °C
  • IP 67
Inquire
OADM 13I7745/S35A

Article no.: 11017068

product group
  • Distance sensors
  • miniature
housing
  • 13,4 mm x 48,2 mm
  • metal
sensing distance max.
  • 60 … 100 mm
features
  • pulsed red laser diode
  • analog
  • Teach-in: button / external
  • connector M8 4 pin
  • 50 °C
  • IP 67
Inquire
OADM 13I7760/S35A

Article no.: 11017069

product group
  • Distance sensors
  • miniature
housing
  • 13,4 mm x 48,2 mm
  • metal
sensing distance max.
  • 100 … 200 mm
features
  • pulsed red laser diode
  • analog
  • Teach-in: button / external
  • connector M8 4 pin
  • 50 °C
  • IP 67
Inquire
OADM 13S6475/S35A

Article no.: 11002550

product group
  • Distance sensors
  • miniature
housing
  • 13,4 mm x 48,2 mm
  • metal
sensing distance max.
  • 50 … 350 mm
features
  • pulsed red laser diode
  • RS 485
  • RS 485
  • connector M8 4 pin
  • 50 °C
  • IP 67
Inquire
OADM 13S6575/S35A

Article no.: 11003203

product group
  • Distance sensors
  • miniature
housing
  • 13,4 mm x 48,2 mm
  • metal
sensing distance max.
  • 50 … 350 mm
features
  • pulsed red laser diode
  • RS 485
  • RS 485
  • connector M8 4 pin
  • 50 °C
  • IP 67
Inquire
OADM 13S7480/S35A

Article no.: 11043128

product group
  • Distance sensors
  • miniature
housing
  • 13,4 mm x 48,2 mm
  • metal
sensing distance max.
  • 50 … 550 mm
features
  • pulsed red laser diode
  • RS 485
  • RS 485
  • connector M8 4 pin
  • 50 °C
  • IP 67
Inquire
OADM 13S7580/S35A

Article no.: 11043129

product group
  • Distance sensors
  • miniature
housing
  • 13,4 mm x 48,2 mm
  • metal
sensing distance max.
  • 50 … 550 mm
features
  • pulsed red laser diode
  • RS 485
  • RS 485
  • connector M8 4 pin
  • 50 °C
  • IP 67
Inquire
OADM 13T6475/S35A

Article no.: 11003205

product group
  • Distance sensors
  • miniature
housing
  • 13,4 mm x 48,2 mm
  • metal
sensing distance max.
  • 50 … 350 mm
features
  • pulsed red laser diode
  • RS 232
  • RS 232
  • connector M8 4 pin
  • 50 °C
  • IP 67
Inquire
OADM 13T6575/S35A

Article no.: 11003208

product group
  • Distance sensors
  • miniature
housing
  • 13,4 mm x 48,2 mm
  • metal
sensing distance max.
  • 50 … 350 mm
features
  • pulsed red laser diode
  • RS 232
  • RS 232
  • connector M8 4 pin
  • 50 °C
  • IP 67
Inquire
OADM 13T7480/S35A

Article no.: 11043072

product group
  • Distance sensors
  • miniature
housing
  • 13,4 mm x 48,2 mm
  • metal
sensing distance max.
  • 50 … 550 mm
features
  • pulsed red laser diode
  • RS 232
  • RS 232
  • connector M8 4 pin
  • 50 °C
  • IP 67
Inquire
OADM 13T7580/S35A

Article no.: 11043127

product group
  • Distance sensors
  • miniature
housing
  • 13,4 mm x 48,2 mm
  • metal
sensing distance max.
  • 50 … 550 mm
features
  • pulsed red laser diode
  • RS 232
  • RS 232
  • connector M8 4 pin
  • 50 °C
  • IP 67
Inquire
OADM 13U6475/S35A

Article no.: 10159643

product group
  • Distance sensors
  • miniature
housing
  • 13,4 mm x 48,2 mm
  • metal
sensing distance max.
  • 50 … 350 mm
features
  • pulsed red laser diode
  • analog
  • Teach-in: button / external
  • connector M8 4 pin
  • 50 °C
  • IP 67
Inquire
OADM 13U6575/S35A

Article no.: 10159644

product group
  • Distance sensors
  • miniature
housing
  • 13,4 mm x 48,2 mm
  • metal
sensing distance max.
  • 50 … 350 mm
features
  • pulsed red laser diode
  • analog
  • Teach-in: button / external
  • connector M8 4 pin
  • 50 °C
  • IP 67
Inquire
OADM 13U7480/S35A

Article no.: 11017095

product group
  • Distance sensors
  • miniature
housing
  • 13,4 mm x 48,2 mm
  • metal
sensing distance max.
  • 50 … 550 mm
features
  • pulsed red laser diode
  • analog
  • Teach-in: button / external
  • connector M8 4 pin
  • 50 °C
  • IP 67
Inquire
OADM 13U7580/S35A

Article no.: 11017096

product group
  • Distance sensors
  • miniature
housing
  • 13,4 mm x 48,2 mm
  • metal
sensing distance max.
  • 50 … 550 mm
features
  • pulsed red laser diode
  • analog
  • Teach-in: button / external
  • connector M8 4 pin
  • 50 °C
  • IP 67
Inquire
OADM 13U7730/S35A

Article no.: 11017090

product group
  • Distance sensors
  • miniature
housing
  • 13,4 mm x 48,2 mm
  • metal
sensing distance max.
  • 50 … 60 mm
features
  • pulsed red laser diode
  • analog
  • Teach-in: button / external
  • connector M8 4 pin
  • 50 °C
  • IP 67
Inquire
OADM 13U7745/S35A

Article no.: 11017091

product group
  • Distance sensors
  • miniature
housing
  • 13,4 mm x 48,2 mm
  • metal
sensing distance max.
  • 60 … 100 mm
features
  • pulsed red laser diode
  • analog
  • Teach-in: button / external
  • connector M8 4 pin
  • 50 °C
  • IP 67
Inquire
OADM 13U7760/S35A

Article no.: 11017092

product group
  • Distance sensors
  • miniature
housing
  • 13,4 mm x 48,2 mm
  • metal
sensing distance max.
  • 100 … 200 mm
features
  • pulsed red laser diode
  • analog
  • Teach-in: button / external
  • connector M8 4 pin
  • 50 °C
  • IP 67
Inquire

Did not find what you were looking for?

To the top