• Image
  • Product name
  • product group
  • housing
  • sensing distance max.
  • features
Filter by attributes

scanning range

resolution

beam type

type

housing version

dimension

light source

laser class

connection types

protection class/approvals

output circuit/interface

operating temperature

adjustability

Image Product name product group housing sensing distance max. features
OADM 12I6430/S35A

Article no.: 10147121

  • Distance sensors
  • miniature
  • 12,4 mm x 37 mm
  • metal
  • 16 … 26 mm
  • pulsed red laser diode
  • analog
  • Teach-in: button / external
  • connector M8 4 pin
  • 50 °C
  • IP 67
OADM 12I6460/S35A

Article no.: 10147122

  • Distance sensors
  • miniature
  • 12,4 mm x 37 mm
  • metal
  • 16 … 120 mm
  • pulsed red laser diode
  • analog
  • Teach-in: button / external
  • connector M8 4 pin
  • 50 °C
  • IP 67
OADM 12I7430/S35A

Article no.: 11136815

  • Distance sensors
  • miniature
  • 12,4 mm x 37 mm
  • metal
  • 16 … 26 mm
  • pulsed red laser diode
  • analog
  • Teach-in: button / external
  • connector M8 4 pin
  • 50 °C
  • IP 67
OADM 12I7460/S35A

Article no.: 11090598

  • Distance sensors
  • miniature
  • 12,4 mm x 37 mm
  • metal
  • 16 … 120 mm
  • pulsed red laser diode
  • analog
  • Teach-in: button / external
  • connector M8 4 pin
  • 50 °C
  • IP 67
OADM 12S7430/S35A

Article no.: 11147975

  • Distance sensors
  • miniature
  • 12,4 mm x 37 mm
  • metal
  • 16 … 26 mm
  • pulsed red laser diode
  • RS 485
  • RS 485
  • connector M8 4 pin
  • 50 °C
  • IP 67
OADM 12S7440/S35A

Article no.: 11177259

  • Distance sensors
  • miniature
  • 12,4 mm x 37 mm
  • metal
  • 30 … 50 mm
  • pulsed red laser diode
  • RS 485
  • RS 485
  • connector M8 4 pin
  • 50 °C
  • IP 67
OADM 12S7460/S35A

Article no.: 11159058

  • Distance sensors
  • miniature
  • 12,4 mm x 37 mm
  • metal
  • 16 … 120 mm
  • pulsed red laser diode
  • RS 485
  • RS 485
  • connector M8 4 pin
  • 50 °C
  • IP 67
OADM 12U6430/S35A

Article no.: 10152993

  • Distance sensors
  • miniature
  • 12,4 mm x 37 mm
  • metal
  • 16 … 26 mm
  • pulsed red laser diode
  • analog
  • Teach-in: button / external
  • connector M8 4 pin
  • 50 °C
  • IP 67
OADM 12U6460/S35A

Article no.: 10152994

  • Distance sensors
  • miniature
  • 12,4 mm x 37 mm
  • metal
  • 16 … 120 mm
  • pulsed red laser diode
  • analog
  • Teach-in: button / external
  • connector M8 4 pin
  • 50 °C
  • IP 67
OADM 12U7430/S35A

Article no.: 11136813

  • Distance sensors
  • miniature
  • 12,4 mm x 37 mm
  • metal
  • 16 … 26 mm
  • pulsed red laser diode
  • analog
  • Teach-in: button / external
  • connector M8 4 pin
  • 50 °C
  • IP 67
OADM 12U7460/S35A

Article no.: 11090596

  • Distance sensors
  • miniature
  • 12,4 mm x 37 mm
  • metal
  • 16 … 120 mm
  • pulsed red laser diode
  • analog
  • Teach-in: button / external
  • connector M8 4 pin
  • 50 °C
  • IP 67

Did not find what you were looking for?

To the top