• Image
  • Product name
  • Application area
  • Nominal strain
  • Dimensions
  • Mechanical mounting
  • Output signal
25.4 mm x 10 mm x 89 mm
Reset filter

Filter by attributes

Application area

Output signal

Dimensions

Nominal strain

Image Product name Application area Nominal strain Dimensions Mechanical mounting Output signal
DST76-B500I

Article no.: 11242294

Application area
  • Industrial indoor environment
Nominal strain
  • 0 ... 500 μm/m
Dimensions
  • 25.4 mm x 10 mm x 89 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • 4 ... 20 mA
  • IO-Link
Inquire
DST76-B500L

Article no.: 11242295

Application area
  • Industrial indoor environment
Nominal strain
  • 0 ... 500 μm/m
Dimensions
  • 25.4 mm x 10 mm x 89 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • IO-Link
Inquire
DST76-B500P

Article no.: 11242292

Application area
  • Industrial indoor environment
Nominal strain
  • 0 ... 500 μm/m
Dimensions
  • 25.4 mm x 10 mm x 89 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • mV/V
Inquire
DST76-B500U

Article no.: 11242293

Application area
  • Industrial indoor environment
Nominal strain
  • 0 ... 500 μm/m
Dimensions
  • 25.4 mm x 10 mm x 89 mm
Mechanical mounting
  • 4 x M6 screws
Output signal
  • ± 10 VDC
  • IO-Link
Inquire

Did not find what you were looking for?

To the top