Technical data
Technical data - electrical ratings
Voltage supply
  • 24 VDC ±10 %
Current consumption
  • ≤30 mA
Display
  • LCD, 7-segment display, 2-lines, backlit
Measuring principle
  • Absolute multiturn measuring system
Measuring range
  • -99.99...+999.99 mm -9.999...+99.999 inch
Steps per revolution
  • 1440
Number of revolutions
  • 4096 / 12 bit
Spindle pitch
  • ≤14 mm
Interface
  • RS485 (ASCII protocol)
Data memory
  • Parameter buffer: EEPROM Current value buffer: >10 years by integrated 3 V lithium battery
Programmable parameters
  • Display position horizontal/vertical
  • Measuring unit mm/inch
  • Counting direction
  • Spindle pitch
  • Spindle tolerance
  • Positioning direction
  • Direction arrows
  • Tolerance window
  • Round up/down
Standard DIN EN 61010‑1
  • Protection class II
  • Overvoltage category II
  • Pollution degree 2
Emitted interference
  • EN 61000-6-3
Interference immunity
  • EN 61000-6-2
Approval
  • UL approval / E63076
Technical data - mechanical design
Shaft type
  • ø14 mm (through hollow shaft)
Operating speed
  • ≤600 rpm (short-term)
Protection EN 60529
  • IP 50
Operating temperature
  • -10...+50 °C
Storage temperature
  • -20...+70 °C
Relative humidity
  • 80 % non-condensing
Torque support
  • Torque pin provided at housing
Connection
  • - Male/female connector M8, 4-pin
  • - Cable output (30/15 cm) with male/female connector M8, 4-pin
Housing type
  • Surface-mount with hollow shaft
Dimensions
  • 37 x 75 x 45 mm
Mounting type
  • Directly at shaft end by means of grub screw
Weight approx.
  • 120 g
Material
  • Polyamide black, UL 94V-0

Downloads
Quickstart
Certificates / approvals

Drawings
Drawings

Accessori
Connectors and cables
Cables / connectors – Adaptor cable between cable connector M8 and female M16, 1 m (Z 178.A01) Adaptor cable between cable connector M8 and female M16, 1 m (Z 178.A01)

Articolo n..: 11034330

Cables / connectors – Cable connector M8, 4-pin, without cable with integrated terminating resistor 120 Ω (Z 178.AW1) Cable connector M8, 4-pin, without cable with integrated terminating resistor 120 Ω (Z 178.AW1)

Articolo n..: 10159563

Cables / connectors – Female connector M8, 4-pin, without cable (Z 178.B01) Female connector M8, 4-pin, without cable (Z 178.B01)

Articolo n..: 10160606

Cables / connectors – Data and supply cable M8, 5 m (Z 178.D05) Data and supply cable M8, 5 m (Z 178.D05)

Articolo n..: 10159560

Cables / connectors – Data and supply cable, ø5 mm, 4 cores, shielded, on 50 m drum (Z 178.050) Data and supply cable, ø5 mm, 4 cores, shielded, on 50 m drum (Z 178.050)

Articolo n..: 10160607

Cables with open-ended wires
Cable with open-ended wires – CAM8.A4-11232561 CAM8.A4-11232561

Articolo n..: 11232561

  • M8, female, A-coded; 4-poles; PUR, 100 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM8.A3-11230388 – CAM8.A3-11230322 – CAM8.A3-11230323 – CAM8.A3-11230324 – CAM8.A3-11230325 – CAM8.A3-11231026 – CAM8.A3-11233192 – CAM8.A3-11233193 – CAM8.A3-XXXXXXXX CAM8.A4-11232537

Articolo n..: 11232537

  • M8, female, A-coded; 4-poles; PUR, 100 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against flames and oils
  • Halogen free
Cable with open-ended wires – CAM8.A3-11230388 – CAM8.A3-11230322 – CAM8.A3-11230323 – CAM8.A3-11230324 – CAM8.A3-11230325 – CAM8.A3-11231026 – CAM8.A3-11233192 – CAM8.A3-11233193 – CAM8.A3-XXXXXXXX CAM8.A4-11232538

Articolo n..: 11232538

  • M8, female, A-coded; 4-poles; PUR, 200 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against flames and oils
  • Halogen free
Cable with open-ended wires – CAM8.A3-11230388 – CAM8.A3-11230322 – CAM8.A3-11230323 – CAM8.A3-11230324 – CAM8.A3-11230325 – CAM8.A3-11231026 – CAM8.A3-11233192 – CAM8.A3-11233193 – CAM8.A3-XXXXXXXX CAM8.A4-11232539

Articolo n..: 11232539

  • M8, female, A-coded; 4-poles; PUR, 300 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against flames and oils
  • Halogen free
Cable with open-ended wires – CAM8.A3-11230388 – CAM8.A3-11230322 – CAM8.A3-11230323 – CAM8.A3-11230324 – CAM8.A3-11230325 – CAM8.A3-11231026 – CAM8.A3-11233192 – CAM8.A3-11233193 – CAM8.A3-XXXXXXXX CAM8.A4-11232540

Articolo n..: 11232540

  • M8, female, A-coded; 4-poles; PUR, 500 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against flames and oils
  • Halogen free
Cable with open-ended wires – CAM8.A3-11230388 – CAM8.A3-11230322 – CAM8.A3-11230323 – CAM8.A3-11230324 – CAM8.A3-11230325 – CAM8.A3-11231026 – CAM8.A3-11233192 – CAM8.A3-11233193 – CAM8.A3-XXXXXXXX CAM8.A4-11232541

Articolo n..: 11232541

  • M8, female, A-coded; 4-poles; PUR, 1000 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against flames and oils
  • Halogen free
Cable with open-ended wires – CAM8.A3-11230388 – CAM8.A3-11230322 – CAM8.A3-11230323 – CAM8.A3-11230324 – CAM8.A3-11230325 – CAM8.A3-11231026 – CAM8.A3-11233192 – CAM8.A3-11233193 – CAM8.A3-XXXXXXXX CAM8.A4-11232542

Articolo n..: 11232542

  • M8, female, A-coded; 4-poles; PUR, 1500 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against flames and oils
  • Halogen free
Cable with open-ended wires – CAM8.A3-11230388 – CAM8.A3-11230322 – CAM8.A3-11230323 – CAM8.A3-11230324 – CAM8.A3-11230325 – CAM8.A3-11231026 – CAM8.A3-11233192 – CAM8.A3-11233193 – CAM8.A3-XXXXXXXX CAM8.A4-11232543

Articolo n..: 11232543

  • M8, female, A-coded; 4-poles; PUR, 2000 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against flames and oils
  • Halogen free
Cable with open-ended wires – CAM8.A3-11230396 – CAM8.A3-11231042 – CAM8.A3-11231043 – CAM8.A3-11230329 – CAM8.A3-11231044 – CAM8.A3-11231046 – CAM8.A3-11233210 – CAM8.A3-11233211 – CAM8.A3-11233214 – CAM8.A3-11233215 – CAM8.A3-11233216 – CAM8.A3-11231067 – CAM8.A3-11233217 – CAM8.A3-11233218 – CAM8.A3-11233219 – CAM8.A3-11233220 CAM8.A4-11232562

Articolo n..: 11232562

  • M8, female, A-coded; 4-poles; PUR, 100 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM8.A3-11230396 – CAM8.A3-11231042 – CAM8.A3-11231043 – CAM8.A3-11230329 – CAM8.A3-11231044 – CAM8.A3-11231046 – CAM8.A3-11233210 – CAM8.A3-11233211 – CAM8.A3-11233214 – CAM8.A3-11233215 – CAM8.A3-11233216 – CAM8.A3-11231067 – CAM8.A3-11233217 – CAM8.A3-11233218 – CAM8.A3-11233219 – CAM8.A3-11233220 CAM8.A4-11232563

Articolo n..: 11232563

  • M8, female, A-coded; 4-poles; PUR, 200 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM8.A3-11230396 – CAM8.A3-11231042 – CAM8.A3-11231043 – CAM8.A3-11230329 – CAM8.A3-11231044 – CAM8.A3-11231046 – CAM8.A3-11233210 – CAM8.A3-11233211 – CAM8.A3-11233214 – CAM8.A3-11233215 – CAM8.A3-11233216 – CAM8.A3-11231067 – CAM8.A3-11233217 – CAM8.A3-11233218 – CAM8.A3-11233219 – CAM8.A3-11233220 CAM8.A4-11232564

Articolo n..: 11232564

  • M8, female, A-coded; 4-poles; PUR, 300 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM8.A3-11230396 – CAM8.A3-11231042 – CAM8.A3-11231043 – CAM8.A3-11230329 – CAM8.A3-11231044 – CAM8.A3-11231046 – CAM8.A3-11233210 – CAM8.A3-11233211 – CAM8.A3-11233214 – CAM8.A3-11233215 – CAM8.A3-11233216 – CAM8.A3-11231067 – CAM8.A3-11233217 – CAM8.A3-11233218 – CAM8.A3-11233219 – CAM8.A3-11233220 CAM8.A4-11232565

Articolo n..: 11232565

  • M8, female, A-coded; 4-poles; PUR, 500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM8.A3-11230396 – CAM8.A3-11231042 – CAM8.A3-11231043 – CAM8.A3-11230329 – CAM8.A3-11231044 – CAM8.A3-11231046 – CAM8.A3-11233210 – CAM8.A3-11233211 – CAM8.A3-11233214 – CAM8.A3-11233215 – CAM8.A3-11233216 – CAM8.A3-11231067 – CAM8.A3-11233217 – CAM8.A3-11233218 – CAM8.A3-11233219 – CAM8.A3-11233220 CAM8.A4-11232566

Articolo n..: 11232566

  • M8, female, A-coded; 4-poles; PUR, 1000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM8.A3-11230396 – CAM8.A3-11231042 – CAM8.A3-11231043 – CAM8.A3-11230329 – CAM8.A3-11231044 – CAM8.A3-11231046 – CAM8.A3-11233210 – CAM8.A3-11233211 – CAM8.A3-11233214 – CAM8.A3-11233215 – CAM8.A3-11233216 – CAM8.A3-11231067 – CAM8.A3-11233217 – CAM8.A3-11233218 – CAM8.A3-11233219 – CAM8.A3-11233220 CAM8.A4-11232567

Articolo n..: 11232567

  • M8, female, A-coded; 4-poles; PUR, 1500 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM8.A3-11230396 – CAM8.A3-11231042 – CAM8.A3-11231043 – CAM8.A3-11230329 – CAM8.A3-11231044 – CAM8.A3-11231046 – CAM8.A3-11233210 – CAM8.A3-11233211 – CAM8.A3-11233214 – CAM8.A3-11233215 – CAM8.A3-11233216 – CAM8.A3-11231067 – CAM8.A3-11233217 – CAM8.A3-11233218 – CAM8.A3-11233219 – CAM8.A3-11233220 CAM8.A4-11232568

Articolo n..: 11232568

  • M8, female, A-coded; 4-poles; PUR, 2000 cm, shielded, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames, oils
  • Halogen free
Cable with open-ended wires – CAM8.A4-11232570 – CAM8.A4-11232571 – CAM8.A4-11232572 – CAM8.A4-11232573 – CAM8.A4-11232574 – CAM8.A4-11232575 – CAM8.A4-11232576 – CAM8.A4-11232577 CAM8.A4-11232570

Articolo n..: 11232570

  • M8, female, A-coded; 4-poles; PUR, 100 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
Cable with open-ended wires – CAM8.A4-11232570 – CAM8.A4-11232571 – CAM8.A4-11232572 – CAM8.A4-11232573 – CAM8.A4-11232574 – CAM8.A4-11232575 – CAM8.A4-11232576 – CAM8.A4-11232577 CAM8.A4-11232571

Articolo n..: 11232571

  • M8, female, A-coded; 4-poles; PUR, 200 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
Cable with open-ended wires – CAM8.A4-11232570 – CAM8.A4-11232571 – CAM8.A4-11232572 – CAM8.A4-11232573 – CAM8.A4-11232574 – CAM8.A4-11232575 – CAM8.A4-11232576 – CAM8.A4-11232577 CAM8.A4-11232572

Articolo n..: 11232572

  • M8, female, A-coded; 4-poles; PUR, 300 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
Cable with open-ended wires – CAM8.A4-11232570 – CAM8.A4-11232571 – CAM8.A4-11232572 – CAM8.A4-11232573 – CAM8.A4-11232574 – CAM8.A4-11232575 – CAM8.A4-11232576 – CAM8.A4-11232577 CAM8.A4-11232573

Articolo n..: 11232573

  • M8, female, A-coded; 4-poles; PUR, 500 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
Cable with open-ended wires – CAM8.A4-11232570 – CAM8.A4-11232571 – CAM8.A4-11232572 – CAM8.A4-11232573 – CAM8.A4-11232574 – CAM8.A4-11232575 – CAM8.A4-11232576 – CAM8.A4-11232577 CAM8.A4-11232574

Articolo n..: 11232574

  • M8, female, A-coded; 4-poles; PUR, 1000 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
Cable with open-ended wires – CAM8.A4-11232570 – CAM8.A4-11232571 – CAM8.A4-11232572 – CAM8.A4-11232573 – CAM8.A4-11232574 – CAM8.A4-11232575 – CAM8.A4-11232576 – CAM8.A4-11232577 CAM8.A4-11232575

Articolo n..: 11232575

  • M8, female, A-coded; 4-poles; PUR, 1500 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
Cable with open-ended wires – CAM8.A4-11232570 – CAM8.A4-11232571 – CAM8.A4-11232572 – CAM8.A4-11232573 – CAM8.A4-11232574 – CAM8.A4-11232575 – CAM8.A4-11232576 – CAM8.A4-11232577 CAM8.A4-11232576

Articolo n..: 11232576

  • M8, female, A-coded; 4-poles; PUR, 2000 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
Cable with open-ended wires – CAM8.A4-11232545 – CAM8.A4-11232546 – CAM8.A4-11232548 – CAM8.A4-11232549 – CAM8.A4-11232550 – CAM8.A4-11232551 – CAM8.A4-11232552 – CAM8.A4-11232547 CAM8.A4-11232545

Articolo n..: 11232545

  • M8, female, A-coded; 4-poles; PUR, 100 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
Cable with open-ended wires – CAM8.A4-11232545 – CAM8.A4-11232546 – CAM8.A4-11232548 – CAM8.A4-11232549 – CAM8.A4-11232550 – CAM8.A4-11232551 – CAM8.A4-11232552 – CAM8.A4-11232547 CAM8.A4-11232546

Articolo n..: 11232546

  • M8, female, A-coded; 4-poles; PUR, 200 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
Cable with open-ended wires – CAM8.A4-11232545 – CAM8.A4-11232546 – CAM8.A4-11232548 – CAM8.A4-11232549 – CAM8.A4-11232550 – CAM8.A4-11232551 – CAM8.A4-11232552 – CAM8.A4-11232547 CAM8.A4-11232548

Articolo n..: 11232548

  • M8, female, A-coded; 4-poles; PUR, 500 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
Cable with open-ended wires – CAM8.A4-11232545 – CAM8.A4-11232546 – CAM8.A4-11232548 – CAM8.A4-11232549 – CAM8.A4-11232550 – CAM8.A4-11232551 – CAM8.A4-11232552 – CAM8.A4-11232547 CAM8.A4-11232549

Articolo n..: 11232549

  • M8, female, A-coded; 4-poles; PUR, 1000 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
Cable with open-ended wires – CAM8.A4-11232545 – CAM8.A4-11232546 – CAM8.A4-11232548 – CAM8.A4-11232549 – CAM8.A4-11232550 – CAM8.A4-11232551 – CAM8.A4-11232552 – CAM8.A4-11232547 CAM8.A4-11232550

Articolo n..: 11232550

  • M8, female, A-coded; 4-poles; PUR, 1500 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
Cable with open-ended wires – CAM8.A4-11232545 – CAM8.A4-11232546 – CAM8.A4-11232548 – CAM8.A4-11232549 – CAM8.A4-11232550 – CAM8.A4-11232551 – CAM8.A4-11232552 – CAM8.A4-11232547 CAM8.A4-11232551

Articolo n..: 11232551

  • M8, female, A-coded; 4-poles; PUR, 2000 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
Cable with open-ended wires – CAM8.A4-11232545 – CAM8.A4-11232546 – CAM8.A4-11232548 – CAM8.A4-11232549 – CAM8.A4-11232550 – CAM8.A4-11232551 – CAM8.A4-11232552 – CAM8.A4-11232547 CAM8.A4-11232547

Articolo n..: 11232547

  • M8, female, A-coded; 4-poles; PUR, 300 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
Cable with open-ended wires – CAM8.A3-11230388 – CAM8.A3-11230322 – CAM8.A3-11230323 – CAM8.A3-11230324 – CAM8.A3-11230325 – CAM8.A3-11231026 – CAM8.A3-11233192 – CAM8.A3-11233193 – CAM8.A3-XXXXXXXX CAM8.A4-11247863

Articolo n..: 11247863

  • M8, female, A-coded; 4-poles; PUR, 200 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against flames and oils
  • Halogen free
Cable with open-ended wires – CAM8.A3-11230388 – CAM8.A3-11230322 – CAM8.A3-11230323 – CAM8.A3-11230324 – CAM8.A3-11230325 – CAM8.A3-11231026 – CAM8.A3-11233192 – CAM8.A3-11233193 – CAM8.A3-XXXXXXXX CAM8.A4-11247865

Articolo n..: 11247865

  • M8, female, A-coded; 4-poles; PUR, 300 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against flames and oils
  • Halogen free
Cable with open-ended wires – CAM8.A3-11230388 – CAM8.A3-11230322 – CAM8.A3-11230323 – CAM8.A3-11230324 – CAM8.A3-11230325 – CAM8.A3-11231026 – CAM8.A3-11233192 – CAM8.A3-11233193 – CAM8.A3-XXXXXXXX CAM8.A4-11247866

Articolo n..: 11247866

  • M8, female, A-coded; 4-poles; PUR, 500 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against flames and oils
  • Halogen free
Cable with open-ended wires – CAM8.A3-11230388 – CAM8.A3-11230322 – CAM8.A3-11230323 – CAM8.A3-11230324 – CAM8.A3-11230325 – CAM8.A3-11231026 – CAM8.A3-11233192 – CAM8.A3-11233193 – CAM8.A3-XXXXXXXX CAM8.A4-11247869

Articolo n..: 11247869

  • M8, female, A-coded; 4-poles; PUR, 1000 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against flames and oils
  • Halogen free
Cable with open-ended wires – CAM8.A4-11232545 – CAM8.A4-11232546 – CAM8.A4-11232548 – CAM8.A4-11232549 – CAM8.A4-11232550 – CAM8.A4-11232551 – CAM8.A4-11232552 – CAM8.A4-11232547 CAM8.A4-11247893

Articolo n..: 11247893

  • M8, female, A-coded; 4-poles; PUR, 200 cm, free cable end
  • Dragchain capable
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames and oils
  • Halogen free
LED-Cables with open-ended wires
Cable with open-ended wires – CAM8.A3-11230392 – CAM8.A3-11231033 – CAM8.A3-11231034 – CAM8.A3-11230393 – CAM8.A3-11231035 – CAM8.A3-11231036 – CAM8.A3-11233198 – CAM8.A3-11233199 – CAM8.A4-11232557 – CAM8.A4-11232558 – CAM8.A4-11232559 – CAM8.A4-11232560 CAM8.A4-11232557

Articolo n..: 11232557

  • M8, female, A-coded; 4-poles; PUR, 1000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
Cable with open-ended wires – CAM8.A3-11230392 – CAM8.A3-11231033 – CAM8.A3-11231034 – CAM8.A3-11230393 – CAM8.A3-11231035 – CAM8.A3-11231036 – CAM8.A3-11233198 – CAM8.A3-11233199 – CAM8.A4-11232557 – CAM8.A4-11232558 – CAM8.A4-11232559 – CAM8.A4-11232560 CAM8.A4-11232558

Articolo n..: 11232558

  • M8, female, A-coded; 4-poles; PUR, 1500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
Cable with open-ended wires – CAM8.A3-11230392 – CAM8.A3-11231033 – CAM8.A3-11231034 – CAM8.A3-11230393 – CAM8.A3-11231035 – CAM8.A3-11231036 – CAM8.A3-11233198 – CAM8.A3-11233199 – CAM8.A4-11232557 – CAM8.A4-11232558 – CAM8.A4-11232559 – CAM8.A4-11232560 CAM8.A4-11232559

Articolo n..: 11232559

  • M8, female, A-coded; 4-poles; PUR, 2000 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
Cable with open-ended wires – CAM8.A3-11230392 – CAM8.A3-11231033 – CAM8.A3-11231034 – CAM8.A3-11230393 – CAM8.A3-11231035 – CAM8.A3-11231036 – CAM8.A3-11233198 – CAM8.A3-11233199 – CAM8.A4-11232557 – CAM8.A4-11232558 – CAM8.A4-11232559 – CAM8.A4-11232560 CAM8.A4-11232553

Articolo n..: 11232553

  • M8, female, A-coded; 4-poles; PUR, 100 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
Cable with open-ended wires – CAM8.A3-11230392 – CAM8.A3-11231033 – CAM8.A3-11231034 – CAM8.A3-11230393 – CAM8.A3-11231035 – CAM8.A3-11231036 – CAM8.A3-11233198 – CAM8.A3-11233199 – CAM8.A4-11232557 – CAM8.A4-11232558 – CAM8.A4-11232559 – CAM8.A4-11232560 CAM8.A4-11232554

Articolo n..: 11232554

  • M8, female, A-coded; 4-poles; PUR, 200 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
Cable with open-ended wires – CAM8.A3-11230392 – CAM8.A3-11231033 – CAM8.A3-11231034 – CAM8.A3-11230393 – CAM8.A3-11231035 – CAM8.A3-11231036 – CAM8.A3-11233198 – CAM8.A3-11233199 – CAM8.A4-11232557 – CAM8.A4-11232558 – CAM8.A4-11232559 – CAM8.A4-11232560 CAM8.A4-11232555

Articolo n..: 11232555

  • M8, female, A-coded; 4-poles; PUR, 300 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
Cable with open-ended wires – CAM8.A3-11230392 – CAM8.A3-11231033 – CAM8.A3-11231034 – CAM8.A3-11230393 – CAM8.A3-11231035 – CAM8.A3-11231036 – CAM8.A3-11233198 – CAM8.A3-11233199 – CAM8.A4-11232557 – CAM8.A4-11232558 – CAM8.A4-11232559 – CAM8.A4-11232560 CAM8.A4-11232556

Articolo n..: 11232556

  • M8, female, A-coded; 4-poles; PUR, 500 cm, free cable end
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
LED-Connection cables
Connection cable – CAM12.A4-11230434 – CAM12.A4-11230954 – CAM12.A4-11232958 – CAM12.A4-11230435 – CAM12.A4-11230955 – CAM12.A4-11232959 – CAM12.A4-11232960 – CAM12.A4-11232961 – CAM12.A3-11232972 – CAM12.A3-11230875 – CAM12.A3-11230876 – CAM12.A3-11230436 – CAM12.A3-11230877 – CAM12.A3-11232973 – CAM12.A3-11232974 – CAM12.A3-11232975 CAM12.A4-11230434

Articolo n..: 11230434

  • M12, male, A-coded, 4-poles; PUR, 100 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
Connection cable – CAM12.A4-11230434 – CAM12.A4-11230954 – CAM12.A4-11232958 – CAM12.A4-11230435 – CAM12.A4-11230955 – CAM12.A4-11232959 – CAM12.A4-11232960 – CAM12.A4-11232961 – CAM12.A3-11232972 – CAM12.A3-11230875 – CAM12.A3-11230876 – CAM12.A3-11230436 – CAM12.A3-11230877 – CAM12.A3-11232973 – CAM12.A3-11232974 – CAM12.A3-11232975 CAM12.A4-11230954

Articolo n..: 11230954

  • M12, male, A-coded, 4-poles; PUR, 200 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
Connection cable – CAM12.A4-11230434 – CAM12.A4-11230954 – CAM12.A4-11232958 – CAM12.A4-11230435 – CAM12.A4-11230955 – CAM12.A4-11232959 – CAM12.A4-11232960 – CAM12.A4-11232961 – CAM12.A3-11232972 – CAM12.A3-11230875 – CAM12.A3-11230876 – CAM12.A3-11230436 – CAM12.A3-11230877 – CAM12.A3-11232973 – CAM12.A3-11232974 – CAM12.A3-11232975 CAM12.A4-11232958

Articolo n..: 11232958

  • M12, male, A-coded, 4-poles; PUR, 300 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
Connection cable – CAM12.A4-11230434 – CAM12.A4-11230954 – CAM12.A4-11232958 – CAM12.A4-11230435 – CAM12.A4-11230955 – CAM12.A4-11232959 – CAM12.A4-11232960 – CAM12.A4-11232961 – CAM12.A3-11232972 – CAM12.A3-11230875 – CAM12.A3-11230876 – CAM12.A3-11230436 – CAM12.A3-11230877 – CAM12.A3-11232973 – CAM12.A3-11232974 – CAM12.A3-11232975 CAM12.A4-11230435

Articolo n..: 11230435

  • M12, male, A-coded, 4-poles; PUR, 500 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
Connection cable – CAM12.A4-11230434 – CAM12.A4-11230954 – CAM12.A4-11232958 – CAM12.A4-11230435 – CAM12.A4-11230955 – CAM12.A4-11232959 – CAM12.A4-11232960 – CAM12.A4-11232961 – CAM12.A3-11232972 – CAM12.A3-11230875 – CAM12.A3-11230876 – CAM12.A3-11230436 – CAM12.A3-11230877 – CAM12.A3-11232973 – CAM12.A3-11232974 – CAM12.A3-11232975 CAM12.A4-11230955

Articolo n..: 11230955

  • M12, male, A-coded, 4-poles; PUR, 1000 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
Connection cable – CAM12.A4-11230434 – CAM12.A4-11230954 – CAM12.A4-11232958 – CAM12.A4-11230435 – CAM12.A4-11230955 – CAM12.A4-11232959 – CAM12.A4-11232960 – CAM12.A4-11232961 – CAM12.A3-11232972 – CAM12.A3-11230875 – CAM12.A3-11230876 – CAM12.A3-11230436 – CAM12.A3-11230877 – CAM12.A3-11232973 – CAM12.A3-11232974 – CAM12.A3-11232975 CAM12.A4-11232959

Articolo n..: 11232959

  • M12, male, A-coded, 4-poles; PUR, 1500 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils
Connection cable – CAM12.A4-11230434 – CAM12.A4-11230954 – CAM12.A4-11232958 – CAM12.A4-11230435 – CAM12.A4-11230955 – CAM12.A4-11232959 – CAM12.A4-11232960 – CAM12.A4-11232961 – CAM12.A3-11232972 – CAM12.A3-11230875 – CAM12.A3-11230876 – CAM12.A3-11230436 – CAM12.A3-11230877 – CAM12.A3-11232973 – CAM12.A3-11232974 – CAM12.A3-11232975 CAM12.A4-11232960

Articolo n..: 11232960

  • M12, male, A-coded, 4-poles; PUR, 2000 cm; M8, female, A-coded, 4-poles
  • Dragchain capable; suitable for robotics ± 180 °/m
  • Head A: IP65, IP66K, IP67; Head B: IP65, IP66K, IP67
  • Cable: good resistance against chemicals, flames, oils

In alto