• Image
  • Product name
  • Field of View min.
  • Field of View max.
  • Reading distance (front edge)
  • Min. modul size 1D
  • Min. modul size 2D
  • Availability

Filter by attributes

Field of View min.

Field of View max.

Reading distance (front edge)

Min. modul size 1D

Min. modul size 2D

Image Product name Field of View min. Field of View max. Reading distance (front edge) Min. modul size 1D Min. modul size 2D Availability
IDC200.W06

Article no.: 11704585

Field of View min.
  • 41 x 25 mm
Field of View max.
  • 649 x 405 mm
Reading distance (front edge)
  • 50 ... 1000 mm
Min. modul size 1D
  • 0.05 mm / 2 mil
Min. modul size 2D
  • 0.1 mm / 4 mil
Delivery time
on request
Inquire
IDC200.W08

Article no.: 11704586

Field of View min.
  • 29 x 18 mm
Field of View max.
  • 485 x 303 mm
Reading distance (front edge)
  • 50 ... 1000 mm
Min. modul size 1D
  • 0.04 mm / 1.4 mil
Min. modul size 2D
  • 0.07 mm / 2.8 mil
Delivery time
immediately available
Inquire
IDC200.W16

Article no.: 11704587

Field of View min.
  • 23 x 14 mm
Field of View max.
  • 240 x 150 mm
Reading distance (front edge)
  • 100 ... 1000 mm
Min. modul size 1D
  • 0.03 mm / 1.2 mil
Min. modul size 2D
  • 0.06 mm / 2.3 mil
Delivery time
on request
Inquire

Did not find what you were looking for?

To the top