• Image
  • Product name
  • Sensor data
  • Data interface
  • Auto Functions
  • Process Synchronization
  • Time synchronization IEEE 1588
  • Availability

Filter by attributes

Product group

Resolution

Frame rate

Data interface

Power supply

Lens mount

Size

Protection class

Mono/Color

Sensor

Pixel size

Sensor type

Shutter type

Operating temperature

Auto Functions

Image Pre-processing

Acquisition / Interface

Process Synchronization

Time synchronization IEEE 1588

Additional Functions

Image Product name Sensor data Data interface Auto Functions Process Synchronization Time synchronization IEEE 1588 Availability
VLXN-650M.I.JP

Article no.: 11703473

Sensor data
  • Gpixel GMAX3265
  • Mono
  • 2.3″ CMOS
  • Global shutter
  • 9344 × 7000 px
  • 3.2 × 3.2 µm
  • 18 fps
Data interface
  • 5 GigE
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Action CMD Request ID
  • Trigger ID inside Chunk
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
Time synchronization IEEE 1588
  • IEEE 1588 / Master and Slave function
  • IEEE 1588 / Scheduled Action CMD
  • IEEE 1588 / Synchronized Acquisition Framerate
Delivery time
on request
Inquire
VLXT-06C.I.JP

Article no.: 11701719

Sensor data
  • Sony IMX426 Gen3
  • Color
  • 1/1.7″ CMOS
  • Global shutter
  • 800 × 608 px
  • 9 × 9 µm
  • 1622 fps
Data interface
  • 10 GigE
Auto Functions
  • Exposure Auto
  • Gain Auto
  • White Balance Auto
  • Color Transformation Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Action CMD Request ID
  • Trigger ID inside Chunk
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
Time synchronization IEEE 1588
  • IEEE 1588 / Master and Slave function
  • IEEE 1588 / Scheduled Action CMD
  • IEEE 1588 / Synchronized Acquisition Framerate
Delivery time
on request
Inquire
VLXT-06M.I.JP

Article no.: 11700830

Sensor data
  • Sony IMX426 Gen3
  • Mono
  • 1/1.7″ CMOS
  • Global shutter
  • 800 × 620 px
  • 9 × 9 µm
  • 1609 fps
Data interface
  • 10 GigE
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Action CMD Request ID
  • Trigger ID inside Chunk
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
Time synchronization IEEE 1588
  • IEEE 1588 / Master and Slave function
  • IEEE 1588 / Scheduled Action CMD
  • IEEE 1588 / Synchronized Acquisition Framerate
Delivery time
on request
Inquire
VLXT-28M.I.JP

Article no.: 11701720

Sensor data
  • Sony IMX421 Gen3
  • Mono
  • 2/3″ CMOS
  • Global shutter
  • 1920 × 1464 px
  • 4.5 × 4.5 µm
  • 411 fps
Data interface
  • 10 GigE
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Action CMD Request ID
  • Trigger ID inside Chunk
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
Time synchronization IEEE 1588
  • IEEE 1588 / Master and Slave function
  • IEEE 1588 / Scheduled Action CMD
  • IEEE 1588 / Synchronized Acquisition Framerate
Delivery time
on request
Inquire
VLXT-31C.I.JP

Article no.: 11701723

Sensor data
  • Sony IMX252 Gen2
  • Color
  • 1/1.8″ CMOS
  • Global shutter
  • 2048 × 1536 px
  • 3.45 × 3.45 µm
  • 216 fps
Data interface
  • 10 GigE
Auto Functions
  • Exposure Auto
  • Gain Auto
  • White Balance Auto
  • Color Transformation Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Action CMD Request ID
  • Trigger ID inside Chunk
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
Time synchronization IEEE 1588
  • IEEE 1588 / Master and Slave function
  • IEEE 1588 / Scheduled Action CMD
  • IEEE 1588 / Synchronized Acquisition Framerate
Delivery time
on request
Inquire
VLXT-90M.I.JP

Article no.: 11701724

Sensor data
  • Sony IMX255 Gen2
  • Mono
  • 1″ CMOS
  • Global shutter
  • 4096 × 2160 px
  • 3.45 × 3.45 µm
  • 95 fps
Data interface
  • 10 GigE
Auto Functions
  • Exposure Auto
  • Gain Auto
Process Synchronization
  • Events
  • Timer
  • Trigger Delay
  • Debouncer
  • Counter
  • Sequencer
  • Trigger via Action CMD (GigE)
  • Action CMD Request ID
  • Trigger ID inside Chunk
  • Additional Output Modes (e.g. Trigger Ready)
  • PWM (PWM Duration / PWM Duty Cycle)
  • Selectable Output format (e.g. Tri State, Push Pull)
  • Chunk data inside transferred image
  • Encoder support via Counter End trigger source
  • 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
Time synchronization IEEE 1588
  • IEEE 1588 / Master and Slave function
  • IEEE 1588 / Scheduled Action CMD
  • IEEE 1588 / Synchronized Acquisition Framerate
Delivery time
on request
Inquire

Did not find what you were looking for?

To the top