|
VLXT-28M.I
Article no.: 11700832
|
Sensor data
- Sony IMX421 Gen3
- Mono
- 2/3″ CMOS
- Global shutter
- 1920 × 1464 px
- 4.5 × 4.5 µm
- 411 fps
|
Data interface
|
Auto Functions
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Action CMD Request ID
- Trigger ID inside Chunk
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
- 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
|
Time synchronization IEEE 1588
- IEEE 1588 / Master and Slave function
- IEEE 1588 / Scheduled Action CMD
- IEEE 1588 / Synchronized Acquisition Framerate
|
Delivery time
|
|
|
|
|
VLXT-28M.I.JP
Article no.: 11701720
|
Sensor data
- Sony IMX421 Gen3
- Mono
- 2/3″ CMOS
- Global shutter
- 1920 × 1464 px
- 4.5 × 4.5 µm
- 411 fps
|
Data interface
|
Auto Functions
|
Process Synchronization
- Events
- Timer
- Trigger Delay
- Debouncer
- Counter
- Sequencer
- Trigger via Action CMD (GigE)
- Action CMD Request ID
- Trigger ID inside Chunk
- Additional Output Modes (e.g. Trigger Ready)
- PWM (PWM Duration / PWM Duty Cycle)
- Selectable Output format (e.g. Tri State, Push Pull)
- Chunk data inside transferred image
- Encoder support via Counter End trigger source
- 4 power outputs with up to 120 W (max. 48 V / 2.5 A)
|
Time synchronization IEEE 1588
- IEEE 1588 / Master and Slave function
- IEEE 1588 / Scheduled Action CMD
- IEEE 1588 / Synchronized Acquisition Framerate
|
Delivery time
|
|
|
|