Product portfolio
Cameras with GigE interface

Cameras with GigE interface

CX series (VCXG.R cameras)

  • 2.2 – 20 MP
  • Up to 58 fps
  • Sony STARVIS
Open in product selector
Cameras with USB 3.0 interface

Cameras with USB 3.0 interface

CX series (VCXU.R cameras)

  • 2.2 – 20 MP
  • Up to 138 fps
  • Sony STARVIS
Open in product selector

Cutting-edge rolling shutter cameras
   

The rolling shutter CX models are the first choice for cost-effective image processing that requires cameras with an excellent cost/performance ratio and high resolution to reduce system costs. Featuring the latest Sony STARVIS sensors, they are distinguished by very high image quality with low noise, high sensitivity, and low heat generation. Thanks to the global reset shutter, all pixels can be exposed simultaneously in order to map images undistorted without a rolling shutter effect.


Your benefits
  • Capture idle or slowly moving objects with high resolution cost-effectively
    • Cutting-edge Sony STARVIS CMOS sensors
    • Compact and simple pixel architecture with resolutions up to 20 MP
  • Easy implementation of light-intensive applications
    • Models with short exposure times from 1 µs
  • Precise image analysis with long-term stability
    • Reduced thermal output and low noise
    • Industrial design with a temperature range up to 65 °C
    • Opto-decoupled inputs and outputs with voltage levels of automation technology
  • Reliable detection and evaluation of fast processes
    • Up to 1000 frames/s with ROI (region of interest)
    • Internal image storage
    • Burst Mode
  • Easily and flexibly integrated in tight installation conditions
    • Up to 20 MP in a compact 29 × 29 mm housing with all-round M3 mounts
  • Recording of image sequences with changing camera settings from one image to the next at maximum sensor speed
    • Standard-compliant sequencer
    • Burst Mode and integrated image storage
  • Quick and easy commissioning for Windows, Linux, and ARM-based platforms
    • Standard-compliant with GigE Vision, USB3 Vision, and GenICam
    • Highest compatibility with standard-compliant third party software providers

Applications

Technology

Downloads
Brochures / Catalogs
Technical and Application Reports / White Paper


To the top