Technical data
Sensor information
Sensor
  • onsemi PYTHON300
Mono/Color
  • Mono
Sensor type
  • 1/4″ CMOS
Shutter type
  • Global shutter
Resolution
  • 640 × 480 px
Pixel size
  • 4.8 × 4.8 µm
Exposure time
  • 0.04 … 1000 ms
Data quality (EMVA 1288 typical)
Dark noise
  • 9.9 e-
Saturation capacity
  • 9965 e-
Dynamic range
  • 59.3 dB
Signal-to-noise ratio
  • 40 dB
Quantum efficiency
  • 62.7 % @ 536 nm
Acquisition formats
Image formats, interface frame rate max.
  • Full Frame, 640 × 480 px, max. 217 fps
  • Binning 2×2, 320 × 240 px, max. 217 fps
  • Binning 2×1, 320 × 480 px, max. 217 fps
  • Binning 1×2, 640 × 240 px, max. 217 fps
Image formats, aquisition frame rate max. (Burst Mode)
  • Full Frame, 640 × 480 px, max. 217 fps
Pixel formats
  • Mono8
  • Mono10
Image preprocessing
Analog controls
  • Gain (0 … 12 dB)
  • Offset (0 … 63 LSB 10 Bit)
Color models
  • Mono
Camera features
Basic Functions
  • Exposure
  • Gain / Color Gain
  • Trigger / Exposure Active (Flash)
  • Binning 2x2
  • Partial Scan
  • Offset
  • Free Running Mode (Live Image)
Acquisition / Interface
  • Adjustable Framerate
Synchronization
  • free running
  • trigger
Trigger sources
  • Hardware
  • Software
Process Synchronization
  • Debouncer
Additional Functions
  • User Set
Internal image buffer
  • 1 MB
  • 1 image (Trigger Mode)
  • 1 image (Free Running Mode)
Interfaces and connectors
Data interface
  • Gigabit Ethernet, Transfer rate 1000 Mbits/sec, Fast Ethernet, Transfer Rate 100 Mbits/sec, Connector: 8P8C Modular Jack (RJ45), screwable type
Process interface
  • M8 / 4 pins (SACC-DSI-M 8MS-4CON-L180)
Power supply
  • via M8 / 4 pins
Mechanical data
Lens mount
  • CS-mount
Width
  • 29 mm
Height
  • 29 mm
Depth
  • 49 mm
Weight
  • ≤ 120 g
Material
  • zinc die casting, nickel-plated, IP 40
Electrical data
Voltage supply range +Vs
  • 12 … 24 V DC (external power supply)
Power consumption
  • Approx. 2.2 W @ 12 VDC and 217 fps
Non-volatile memory
Flash memory size
  • 128 kB
Environmental conditions
Operating temperature
  • +5 … +65 °C @ T = measurement point
Humidity
  • 10 … 90 % (non-condensing)
Protection class
  • IP 40
Digital I/Os
Lines
  • 1 input line
  • 1 output line
Conformity
Conformity
  • CE
  • RoHS
  • EAC

Software
Software packages
  • Baumer neoAPI (Windows, Linux, Linux ARM)

  • Baumer Camera Explorer (Windows, Linux, Linux ARM)

  • Baumer GAPI SDK v2.x (Windows, Linux, Linux ARM)

  • Baumer GAPI software examples

  • Third Party Software

Software

Downloads
Data sheet
Operating Manual
Additional information
Application notes
CAD

Drawings
Dimension drawing

Accessories
Power supply
Power supply – Z-Power Supply Kit LX PX VCXG int. – Z-Power Supply Kit VEXG int. Z-Power Supply Kit VEXG int.

Article no.: 11165170

  • universal power supply 12V/2,0A international with adapters for EU, US, UK, AU, KR
  • power supply and process interface adapter cable for VEXG cameras, length 1,0 m
Starter Kit
The selected altAttribute does not exist! VCXG Starter Kit

Article no.: 11165158

  • GigE PCIe interface board
  • GigE cable 3,0 m
  • power supply kit for LX and VCXG cameras
  • Mounting Adapter Type E
  • Software (WINDOWS, LINUX, LINUX ARM) via Download
  • camera not included
PCIe/Adapter
PCIe / Adapters – PCIe Ethernet Server Adapter I210 PCIe Ethernet Server Adapter I210

Article no.: 11137188

  • Gigabit Ethernet network adapter
  • PCIe x1 (single lane)
  • server adapter
  • single GigE port
  • supports screw lock connectors
PCIe / Adapters – ZVA-Intel_Eth_Serv Adaptr_I350-T2V2 ZVA-Intel_Eth_Serv Adaptr_I350-T2V2

Article no.: 11168452

  • Gigabit Ethernet network adapter
  • PCIe x2 (dual lane)
  • server adapter
  • single GigE port
PCIe / Adapters – ZVA-PCIe-1672E-AE ZVA-PCIe-1672E-AE

Article no.: 11168453

  • Gigabit Ethernet interface board
  • PCIe x4 (quad lane)
  • Dual GigE port
  • Note: 4 lane PCI Express connector required
Lens accessories
Lenses / Lens accessories – Adapter CS- / C-Mount Adapter CS- / C-Mount

Article no.: 11163782

  • Lens mount adapter CS- to C-Mount
Lenses / Lens accessories – ZVL-Adapter S-Mount / C-Mount ZVL-Adapter S-Mount / C-Mount

Article no.: 11167984

  • Adapter S-mount / C-mount
Lenses / Lens accessories – Close-up ring set ZVS-FP-RGST six-piece Close-up ring set ZVS-FP-RGST six-piece

Article no.: 11010529

  • Close-up ring set ZVS-FP-RGST six-piece 0,5, 1, 5, 10, 20, 40 mm
Lens
Lenses / Lens accessories – ZVL-E3196B ZVL-E3196B

Article no.: 11701908

  • Evetar lens
  • 12 mm
  • F 2,0
  • format 1/1,8"
  • M.O.D. 0,3 m
  • S-mount
Lenses / Lens accessories – ZVL-E3146B-R1 ZVL-E3146B-R1

Article no.: 11701909

  • Evetar lens
  • 5,4 mm
  • F 2,8
  • format 1/2,3"
  • M.O.D. 0,3 m
  • IR Cut Filter
  • S-mount
Lenses / Lens accessories – ZVL-M118F1218IRCS ZVL-M118F1218IRCS

Article no.: 11166843

  • Kowa lens
  • 12 mm
  • F 2,0-16
  • format 4/3"
  • M.O.D. 0,3 m
  • CS-mount
Lenses / Lens accessories – ZVL-N118F0818IRCSR3 ZVL-N118F0818IRCSR3

Article no.: 11166844

  • Kowa lens
  • 8 mm
  • F 1,4-16
  • format 1"
  • M.O.D. 0,2 m
  • CS-mount
Network components
Network components – GigE Power Switch GigE Power Switch

Article no.: 11008795

  • GigE switch
  • PoE and Jumbo Frame support
  • 4x 1000base-T
  • DIN rail mounting
  • operating voltage: 24-48 V; PoE requires 48 V
Cable
Cables – Cable GigE RJ45/RJ45, 10,0 m – Cable GigE RJ45/RJ45, 20,0 m – Cable GigE RJ45/RJ45, 3,0 m – Cable GigE RJ45/RJ45, 6,0 m Cable GigE RJ45/RJ45, 3,0 m

Article no.: 10170048

  • Gigabit Ethernet interface cable
  • CAT7
  • length 3,0 m
Cables – Cable GigE RJ45/RJ45, 10,0 m – Cable GigE RJ45/RJ45, 20,0 m – Cable GigE RJ45/RJ45, 3,0 m – Cable GigE RJ45/RJ45, 6,0 m Cable GigE RJ45/RJ45, 6,0 m

Article no.: 10141719

  • Gigabit Ethernet interface cable
  • CAT7
  • length 6,0 m
Cables – Kabel GigE RJ45s/RJ45, 5,0 m, chain – Kabel GigE RJ45s/RJ45, 10,0 m, chain – Kabel GigE RJ45s/RJ45, 15,0 m, chain – Kabel GigE RJ45s/RJ45, 20,0 m, chain Kabel GigE RJ45s/RJ45, 5,0 m, chain

Article no.: 11150185

  • Gigabit Ethernet interface cable
  • CAT6
  • RJ45 (screw lock) to RJ45
  • cable carrier compatible
  • length 5,0 m
Cables – Kabel GigE RJ45s/RJ45, 5,0 m, chain – Kabel GigE RJ45s/RJ45, 10,0 m, chain – Kabel GigE RJ45s/RJ45, 15,0 m, chain – Kabel GigE RJ45s/RJ45, 20,0 m, chain Kabel GigE RJ45s/RJ45, 10,0 m, chain

Article no.: 11150302

  • Gigabit Ethernet interface cable
  • CAT6
  • RJ45 (screw lock) to RJ45
  • cable carrier compatible
  • length 10,0 m
Cables – Kabel GigE RJ45s/RJ45, 5,0 m, chain – Kabel GigE RJ45s/RJ45, 10,0 m, chain – Kabel GigE RJ45s/RJ45, 15,0 m, chain – Kabel GigE RJ45s/RJ45, 20,0 m, chain Kabel GigE RJ45s/RJ45, 15,0 m, chain

Article no.: 11150186

  • Gigabit Ethernet interface cable
  • CAT6
  • RJ45 (screw lock) to RJ45
  • cable carrier compatible
  • length 15,0 m
Cables – Kabel GigE RJ45s/RJ45, 5,0 m, chain – Kabel GigE RJ45s/RJ45, 10,0 m, chain – Kabel GigE RJ45s/RJ45, 15,0 m, chain – Kabel GigE RJ45s/RJ45, 20,0 m, chain Kabel GigE RJ45s/RJ45, 20,0 m, chain

Article no.: 11150188

  • Gigabit Ethernet interface cable
  • CAT6
  • RJ45 (screw lock) to RJ45
  • cable carrier compatible
  • length 20,0 m
Network components – Module SFP 1000BASE-LX – Lenses / Lens accessories – Obj Cinegon 1,4/8-0902 – Obj Kowa LM25HC-SW 25mm/f1,4 – Obj Kowa LM35XC 35mm/f2,0 – Obj Kowa LM50XC 50mm/f2.0 – Obj Kowa LM8JCM 8mm/f1,4 – Obj LINOS MeVis C 16mm/f1,6 NIR – Obj LINOS MeVis C 50mm/f1,8 NIR – Obj Xenoplan 2,0/28-0901 – Obj Xenoplan 2,8/50-0902 – ZVL-H0624KP – ZVL-V5028-MPY – ZVL-LM6JC – PCIe / Adapters – PCIe-CL microEnable IV VD4-CL – Mountings / Heat sinks – Heat Sink Type E – ZVA-PCIe-CL microEnable 5 marathon VCL – ZVL-FL-BC1220-9M – ZVL-FL-BC1618-9M – Obj Kowa LM35HC 35mm/f1,4 – Obj Kowa LM50HC 50mm/f1,4 – Cables – ESW 33JP1000GS – ESW 33JP0500GS – ESW 33JP2000GS – ESW 33JP0200GS – ZVL-Varioptic_C-C-39N0-160-R33 – Housing accessories – Tube M60 V4A IP69K SCHOTT Xensation – ZVL-Interlock_Compact_2.4/25_M42 – ZVL-Interlock_Compact_2/35_M42 – ZVL-Interlock_Compact_2/50_M42 – ZVL-Interlock_Compact_2.4/85_M42 – Adapter M58 / M42x1-Mount (16 mm) – Cable GigE M12X/RJ45, STP 2.0m, flex, 90° – Cable GigE M12X/RJ45, STP 10.0m, flex, 90° – Cable GigE M12X/RJ45, STP 20.0m, flex, 90° – Cable GigE M12X/RJ45, STP 30.0m, flex, 90° – Cable GigE M12X/RJ45, STP 5.0m, flex, 90° – ZVL-Dimension_2/18_C – ZVL-Dimension_2/25_C – ZVL-Dimension_2/35_C – ZVL-Dimension_2/50_C – ZVL-LM6HC – ZVL-LM8JC – ZVL-V0826-MPZ – ZVL-V1226-MPZ – ZVL-V1624-MPZ – ZVL-V2520-MPZ – ZVL-V3522-MPZ – ZVL-V5024-MPZ Shielded cable 4 wires, 5,0 m

Article no.: 10170032

  • shielded process interface cable (trigger and flash)
  • M8/4-pin female connector to open wires
  • cable carrier compatible
  • length 5,0 m
Network components – Module SFP 1000BASE-LX – Lenses / Lens accessories – Obj Cinegon 1,4/8-0902 – Obj Kowa LM25HC-SW 25mm/f1,4 – Obj Kowa LM35XC 35mm/f2,0 – Obj Kowa LM50XC 50mm/f2.0 – Obj Kowa LM8JCM 8mm/f1,4 – Obj LINOS MeVis C 16mm/f1,6 NIR – Obj LINOS MeVis C 50mm/f1,8 NIR – Obj Xenoplan 2,0/28-0901 – Obj Xenoplan 2,8/50-0902 – ZVL-H0624KP – ZVL-V5028-MPY – ZVL-LM6JC – PCIe / Adapters – PCIe-CL microEnable IV VD4-CL – Mountings / Heat sinks – Heat Sink Type E – ZVA-PCIe-CL microEnable 5 marathon VCL – ZVL-FL-BC1220-9M – ZVL-FL-BC1618-9M – Obj Kowa LM35HC 35mm/f1,4 – Obj Kowa LM50HC 50mm/f1,4 – Cables – ESW 33JP1000GS – ESW 33JP0500GS – ESW 33JP2000GS – ESW 33JP0200GS – ZVL-Varioptic_C-C-39N0-160-R33 – Housing accessories – Tube M60 V4A IP69K SCHOTT Xensation – ZVL-Interlock_Compact_2.4/25_M42 – ZVL-Interlock_Compact_2/35_M42 – ZVL-Interlock_Compact_2/50_M42 – ZVL-Interlock_Compact_2.4/85_M42 – Adapter M58 / M42x1-Mount (16 mm) – Cable GigE M12X/RJ45, STP 2.0m, flex, 90° – Cable GigE M12X/RJ45, STP 10.0m, flex, 90° – Cable GigE M12X/RJ45, STP 20.0m, flex, 90° – Cable GigE M12X/RJ45, STP 30.0m, flex, 90° – Cable GigE M12X/RJ45, STP 5.0m, flex, 90° – ZVL-Dimension_2/18_C – ZVL-Dimension_2/25_C – ZVL-Dimension_2/35_C – ZVL-Dimension_2/50_C – ZVL-LM6HC – ZVL-LM8JC – ZVL-V0826-MPZ – ZVL-V1226-MPZ – ZVL-V1624-MPZ – ZVL-V2520-MPZ – ZVL-V3522-MPZ – ZVL-V5024-MPZ Shielded cable 4 wires, 10,0 m

Article no.: 11008778

  • shielded process interface cable (trigger and flash)
  • M8/4-pin female connector to open wires
  • cable carrier compatible
  • length 10,0 m
The selected altAttribute does not exist! Cable GigE RJ45s/RJ45, 10,0 m, flex v2

Article no.: 11173256

  • Gigabit Ethernet interface cable
  • CAT5e
  • RJ45 (screw lock) to RJ45
  • suitable for cable carrier and torsion applications
  • length 10,0 m
The selected altAttribute does not exist! Cable GigE RJ45s/RJ45, 20,0 m, flex v2

Article no.: 11173257

  • Gigabit Ethernet interface cable
  • CAT5e
  • RJ45 (screw lock) to RJ45
  • suitable for cable carrier and torsion applications
  • length 20,0 m
The selected altAttribute does not exist! Cable GigE RJ45s/RJ45, 30,0 m, flex v2

Article no.: 11173258

  • Gigabit Ethernet interface cable
  • CAT5e
  • RJ45 (screw lock) to RJ45
  • suitable for cable carrier and torsion applications
  • length 30,0 m
Mountings and heat sinks
Mountings / Heat sinks – Mounting Adapter Type E Mounting Adapter Type E

Article no.: 11165173

  • camera mounting for cameras of the CX and EX series incl. screws (hexagon socket)
  • stable bottom and tripod mounting
Mountings / Heat sinks – Heat Sink Type C Heat Sink Type C

Article no.: 11165171

  • heat sink for cameras of the CX and EX series incl. screws (hexagon socket)
  • 50 mm x 64 mm x 20 mm
Lenses / Lens accessories – Adapter CS- / C-Mount Adapter CS- / C-Mount

Article no.: 11163782

  • Lens mount adapter CS- to C-Mount

To the top