Product portfolio
Efficient transparent detection without reflector

Transparent detection without reflector

  • Reliable detection of bottles, trays, ampoules, foils
  • SmartReflect the light barrier without reflector up to 1000 mm
  • V-optics for ranges up to 15 mm
  • Short response times <0.25 ms
  • Quick format alignments with IO-Link
Open in product selector

Transparency detection up to 7 meters

  • Retro-reflective sensor for long range
  • Position-independent detection of objects
  • Object detection into very small openings
  • Short response times of < 0.25 ms
  • Quick format alignments with IO-Link
  • Optional in M18 housing
Open in product selector

Video "Transparent detection"
 

Overview of SmartReflect Transparent – transparent objects are reliably detected with the light barrier without reflector


Your benefits
  • Speeding up set-up and minimizing maintenance
    • Easy and safe configuration by qTeach or IO-Link
    • 3 standard sensitivity levels allow rapid adjustments to a wide range of objects
    • Insensitive to dirt thanks to adaptive electronics
    • No reflector maintenance and exchange required
  • Process stability by increased machine performance
    • Response time of< 0.25 ms for dynamic applications
    • Pinpoint accuracy in the detection of least spaced objects thanks to focused PinPoint LED
    • Robust even atstrong vibrations thanks to intelligent evaluation algorithm
    • Optimum configuration of response times, release delays, pulse duration and switching points via IO-Link
    • Monitoring of the signal quality and output option for additional usage data via IO-Link
    • Even missing a reflector, object detection is ensured throughout the maximum sensing range and close to the background
  • Innovative and simplified machine design
    • Unique 1 m range without a reflector
    • Up to 7 m sensing range for reliable detection even in giant facilities
    • Variants in plastic, washdown or hygiene design to perfectly match the ambient conditions without any design modification effort

Technology

Downloads


To the top