Technical data
General data
Type
  • Retro-reflective sensor
Special type
  • Washdown design
Light source
  • Pulsed PinPoint LED
Actual range Sb
  • 7,5 m
Nominal range Sn
  • 8 m
Polarization filter
  • Yes
Light indicator
  • LED yellow
Power on indication
  • LED green
Sensitivity adjustment
  • qTeach / remote
Wave length
  • 630 nm
Suppression of reciprocal influence
  • Yes
Alignment optical axis
  • < 1°
Approvals/certificates
  • Ecolab
Electrical data
Response time / release time
  • < 0,49 ms
Voltage supply range +Vs
  • 10 … 30 VDC
Current consumption max. (no load)
  • 40 mA
Current consumption typ.
  • 30 mA
Voltage drop Vd
  • < 3 VDC
Output function
  • Light / dark operate
Output circuit
  • Push-pull
Output current
  • < 100 mA
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Width / diameter
  • 20,2 mm
Height / length
  • 47,2 mm
Depth
  • 37,7 mm
Type
  • Rectangular
Housing material
  • Stainless steel 1.4404 (V4A)
Front (optics)
  • PMMA
Connection types
  • Connector M12 4 pin
Ambient conditions
Operating temperature
  • -25 … +60 °C
Protection class
  • IP 68/69K & proTect+

Downloads
Data sheet
Quickstart
3D CAD / CAE

Drawings

Dimension drawing

Connection diagram

Pin assignment

Beam characteristic (typically)


Accessories
Reflectors
FTDR 084A084
Reflector rectangular 84 x 84 mm

Article no.: 11101254

  • Fastening method screw mounting
  • For Retro-reflective sensors
FTDR 051E051
Ecolab approved reflector

Article no.: 11046320

  • Detergent resistant reflector
  • Ecolab approved
  • For Retro-reflective sensors
Peripherals
ZTEST-ALL.DIGITAL
Test unit for sensors digital

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
Mounting accessories
11092246
Mounting bracket O500/U500 (L design)

Article no.: 11092246

  • Material: Steel
11111164
Mounting bracket O500/U500 - Retrofit for sensors series 30

Article no.: 11111164

  • Material: Steel
11099942
Sensofix O500/U500

Article no.: 11099942

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel
Connectors and mating connectors
ESG 34AY0200
Connector M12, 4 pin, straight, 2 m, V4A-PP

Article no.: 11166444

  • Connecting cable for Connector type M12
  • 2 m
  • Unshielded
  • Food & Beverage

ESG 34AY0500
Connector M12, 4 pin, straight, 5 m, V4A-PP

Article no.: 11166445

  • Connecting cable for Connector type M12
  • 5 m
  • Unshielded
  • Food & Beverage

ESG 34AY1000
Connector M12, 4 pin, straight, 10 m, V4A-PP

Article no.: 11166446

  • Connecting cable for Connector type M12
  • 10 m
  • Unshielded
  • Food & Beverage

ESG 34AY2500
Connector M12, 4 pin, straight, 25 m, V4A-PP

Article no.: 11166447

  • Connecting cable for Connector type M12
  • 25 m
  • Unshielded
  • Food & Beverage

ESW 33AY0200
Connector M12, 4 pin, angular, 2 m, V4A-PP

Article no.: 11166448

  • Connecting cable for Connector type M12
  • 2 m
  • Unshielded
  • Food & Beverage

ESW 33AY0500
Connector M12, 4 pin, angular, 5 m, V4A-PP

Article no.: 11166449

  • Connecting cable for Connector type M12
  • 5 m
  • Unshielded
  • Food & Beverage

ESW 33AY1000
Connector M12, 4 pin, angular, 10 m, V4A-PP

Article no.: 11166450

  • Connecting cable for Connector type M12
  • 10 m
  • Unshielded
  • Food & Beverage

ESW 33AY2500
Connector M12, 4 pin, angular, 25 m, V4A-PP

Article no.: 11166451

  • Connecting cable for Connector type M12
  • 25 m
  • Unshielded
  • Food & Beverage


To the top