Technical data
General data
Scanning range Sd
  • 350 … 2500 mm
Scanning range far limit Sde
  • 350 … 2500 mm
Hysteresis typ.
  • 4 % Sde
Repeat accuracy
  • < 1 mm
Synchronization
  • Yes
Temperature drift
  • < 0,18 % Sde/K
Response time ton
  • < 160 ms
Release time toff
  • < 160 ms
Sonic frequency
  • 120 kHz
Adjustment
  • Potentiometer
Alignment aid
  • Target indication flashing
Output indicator
  • LED green
Electrical data
Voltage supply range +Vs
  • 12 … 30 VDC
Current consumption max. (no load)
  • 35 mA
Output circuit
  • PNP break function (NC)
Output current
  • < 200 mA
Voltage drop Vd
  • < 2 VDC
Residual ripple
  • < 10 % Vs
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Type
  • Cylindrical threaded
Housing material
  • Brass nickel plated
Width / diameter
  • 30 mm
Height / length
  • 95 mm
Connection types
  • Connector M12
Ambient conditions
Operating temperature
  • -25 … +60 °C
Protection class
  • IP 67

Downloads
Data sheet
Quickstart
Certificates / approvals
3D CAD / CAE

Diagrams

Typical sonic cone profile


Drawings

Dimension drawing

Connection diagram


Accessories
Peripherals
ZTEST-ALL.DIGITAL
Test unit for sensors digital

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
ZUSDF-M30
Sonic beam deflector series 30 rectangular

Article no.: 11200599

  • Sonic beam deflector for ultrasonic sensors
  • Sonic beam deflector for radar sensors
Mounting accessories
11200030
Sensofix series 30

Article no.: 11200030

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel
ZADAP-M30.STANDARD
Mounting bracket series 30

Article no.: 11199998

  • Material: Steel galvanized
The selected altAttribute does not exist! ZADAP-M30.LONG
Mounting bracket long series 30 (L design)

Article no.: 11199999

  • Material: Stainless steel / AISI 1.4301
Connectors and mating connectors
ESG 34AH0200
Connector M12, 4 pin, straight, 2 m

Article no.: 10132540

  • Connecting cable for Connector type M12
  • 2 m
  • Unshielded
  • Suitable for flexible cable carriers

ESG 34AH0500
Connector M12, 4 pin, straight, 5 m

Article no.: 10132548

  • Connecting cable for Connector type M12
  • 5 m
  • Unshielded
  • Suitable for flexible cable carriers

ESG 34AH1000
Connector M12, 4 pin, straight, 10 m

Article no.: 10132549

  • Connecting cable for Connector type M12
  • 10 m
  • Unshielded
  • Suitable for flexible cable carriers

ESW 33AH0200
Connector M12, 4 pin, angular, 2 m

Article no.: 10127803

  • Connecting cable for Connector type M12
  • 2 m
  • Unshielded
  • Suitable for flexible cable carriers

ESW 33AH0500
Connector M12, 4 pin, angular, 5 m

Article no.: 10127804

  • Connecting cable for Connector type M12
  • 5 m
  • Unshielded
  • Suitable for flexible cable carriers

ESW 33AH1000
Connector M12, 4 pin, angular, 10 m

Article no.: 10127805

  • Connecting cable for Connector type M12
  • 10 m
  • Unshielded
  • Suitable for flexible cable carriers


To the top