Technical data
General data
Scanning range Sd
  • 60 … 400 mm
Scanning range far limit Sde
  • 60 … 400 mm
Hysteresis typ.
  • 4 % Sde
Repeat accuracy
  • 0.5 mm
Synchronization
  • Yes
Multiplex version
  • On request
Temperature drift
  • < 0,18 % Sde/K
Response time ton (sync on)
  • < 25 ms
Release time toff (sync on)
  • < 25 ms
Sonic frequency
  • 400 kHz
Adjustment
  • Potentiometer
Alignment aid
  • Target indication flashing
Output indicator
  • LED green
Electrical data
Voltage supply range +Vs
  • 12 … 30 VDC
Current consumption max. (no load)
  • 35 mA
Output circuit
  • NPN break function (NC)
Output current
  • 200 mA
Voltage drop Vd
  • <2 VDC
Residual ripple
  • < 10 % Vs
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Design
  • Rectangular
Housing material
  • Polyester / die-cast zinc
Width / diameter
  • 30 mm
Height / length
  • 65 mm
Depth
  • 31 mm
Connection types
  • Cable, L=2 m
Ambient conditions
Operating temperature
  • -25 … +60 °C
Protection class
  • IP 67

Downloads
Data sheet
Quickstart
CAD
EPLAN

Diagrams
Typical sonic cone profile

Drawings
Drawings
Connection diagram

Accessories
Peripherals
ZTEST-ALL.DIGITAL
Test unit for sensors digital

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
ZUSDF-REC
Sonic beam deflector series 30

Article no.: 11198304

  • Sonic beam deflector for ultrasonic sensors
Mounting accessories
10152386
Sensofix series 30

Article no.: 10152386

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel

To the top