Technical data
General data
Angular range
  • 360° linear
Resolution
  • 0.09 °
System accuracy
  • ± 0,25 %
Temperature drift
  • ± 1 % (Full Scale)
Working distance max.
  • 5 mm, with magnet rotor MSFS
Axial misalignment max.
  • 0.4 mm
Electrical data
Response time
  • < 4 ms
Voltage supply range +Vs
  • 4.7 … 7.5 VDC
Current consumption max. (no load)
  • 10 mA
Output signal
  • 0 ... 4,3 VDC
Load resistance
  • > 1000 Ohm
Output circuit
  • Voltage output
Short circuit protection
  • Yes
Reverse polarity protection
  • No
Mechanical data
Connection types
  • Cable PUR 3 x 0,14, 2 m
Design
  • Rectangular
Housing material
  • Brass nickel plated
Dimension
  • 20 mm
Material (sensing face)
  • PBTP
Ambient conditions
Operating temperature
  • -40 … +85 °C
Protection class
  • IP 67

Downloads
Data sheet
Quickstart
Certificates / approvals
Additional information
CAD
EPLAN

Drawings
Drawings
Connection diagram

Accessories
Magnetic scales
The selected altAttribute does not exist! MSFN AA01X06
Magnetic rotor for bearingless encoder

Article no.: 11052887

  • Simple screw mounting
  • For 6 mm shaft diameter
  • Operating temperature -40...+85 °C
The selected altAttribute does not exist! MSFS AA03X08
Magnetic rotor for bearingless encoder

Article no.: 11016706

  • Simple screw mounting
  • For 6 mm shaft diameter
  • Operating temperature -40...+125 °C
The selected altAttribute does not exist! MMFN AA01X06
On-axis magnet for bearingless encoders

Article no.: 11052885

  • For cost-efficient adhesive mounting
  • Operating temperature -40...+100 °C
  • Packing unit: 10 pieces
The selected altAttribute does not exist! MMFS AA03X08
On-axis magnet for bearingless encoders

Article no.: 11052886

  • For cost-efficient adhesive mounting
  • Operating temperature -40...+180 °C
  • Packing unit: 10 pieces
Peripherals
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
ZPOWS-ALL.24V
Test unit for sensors

Article no.: 11087165

  • Input 90-260 VAC
  • Output 24 V/0,75 A
  • Interchangeable plug-Type A, C, G and I

To the top