USA
us
English
+1 800 937 9336
Menu
Search
News
Press
Contact Us
Products
Object detection
Object detection
Sensors, proximity switches and light barriers for object and position detection.
Inductive proximity switches
Photoelectric sensors
Fiber optic sensors
Capacitive sensors
Ultrasonic sensors
Magnetic and cylinder sensors
Precision mechanical switches
Edge measurement and detection
Light-band sensors
Label sensors
Accessories sensors
Distance measurement
Distance measurement
Sensors for detecting distances and distance information from the µm range to over 40 m.
Laser distance sensors
Ultrasonic distance sensors
Radar sensors
Inductive distance sensors
Linear magnetic encoders
Measuring wheel encoders
Cable transducers
Accessories sensors
Smart Vision Sensors
Smart Vision Sensors
Easy handling and implementation of efficient check and control tasks as well as vision-guided robotics.
Smart profile sensors
VeriSens vision sensors
Easy control of Universal Robots
Industrial cameras / image processing
Industrial cameras / image processing
Camera-based inspection, identification and process control.
Industrial cameras
Software
Starter Kits
Tools
Custom cameras
Accessories image processing
VeriSens vision sensors
Identification
Identification
Reading and evaluation of 1D/2D codes and texts.
Code reader (1D/2D)
Text reader (OCR/OCV) with code reading function
Starter Kits
Accessories image processing
Rotary encoders / angle sensors
Rotary encoders / angle sensors
Measuring and monitoring of rotary speed and rotary shaft positions at machines, installations and electrical drives.
Industrial encoders absolute
Industrial encoders incremental
Bearingless encoders
Encoders for synchronous motors
HeavyDuty encoders absolute
HeavyDuty encoders incremental
HeavyDuty tacho generators / resolvers
HeavyDuty speed switches / monitors
HeavyDuty combinations
Hall and speed sensors
Programmable encoders
Functional safety certified encoders
Real-time Ethernet encoders
Rotary encoders for offshore and marine applications
Accessories
Inclination / acceleration sensors
Inclination / acceleration sensors
Measurement of inclination, acceleration and vibration.
Inclination sensors
Dynamic inclination sensors
Vibration / acceleration sensors
Process sensors
Process sensors
Automation of process technology with transmitters, sensors and measuring equipment for the parameters of pressure, temperature, fill level, flow and conductivity of gaseous, liquid, paste-like and granular media.
Pressure measurement
Level measurement
Flow measurement
Conductivity measurement
Temperature measurement
Accessories process sensors
Force sensors and strain sensors
Force sensors and strain sensors
Force and strain measurement in machines, installations, and tools.
Force sensors
Strain sensors
Measuring amplifiers
Customised solutions
Cavity pressure sensors
Strain measurement in holes
Format adjustment
Format adjustment
Display and adjustment of position of stops and formats in machines and systems.
Spindle positioning systems
Counters / displays
Counters / displays
Acquisition, display and control of process data and measured values such as unit numbers, times, rotational speeds and positions.
Counters / position displays / process displays
Preset counters / multifunction devices
Time / hour counters
Accessories counters / displays
Accessories
Accessories
Always the right accessory for your sensor and your application.
Accessories rotary encoders / angle sensors
Accessories counters / displays
Accessories sensors
Accessories process sensors
Accessories image processing
Cable / Connectivity
Cable / Connectivity
Easy connection of sensors.
Cables/plugs
IO-Link Master
Wireless IO-Link master and app
USB IO-Link master
Solutions
Clean in place (CIP)
Dairy
Feeder technology
Metal and steel
Mobile Automation
Packaging industry
Quality Control
Railway
Robotics – End-of-Arm Tooling
Pharmaceutical industry
Company
Locations
Management
Values
History
Research & Development
Operational Excellence
Awards
Certificates
Baumer High-Tech Center
Supplier for Baumer
Environmental Management
Exhibitions
Career
Vacancies
Why Baumer
Trainees / Students
Find us here
Service & Support
Contact details
Know-how
Serial number search
Repair & Claim Management
Product Overview
Rotary encoders / angle sensors
Encoders for synchronous motors
EFL360 BiSS C
EFL360-B (blind hollow shaft)
Absolute encoders
EFL360-B (blind hollow shaft)
Blind hollow shaft ø6 mm
Encoder singleturn / BiSS C
Encoder for integration
Optical sensing method
Resolution: singleturn 21 bit
Inquire
Share
Technical data
Downloads
Technical data
Downloads
Technical data
Technical data - electrical ratings
Voltage supply
5 VDC ±10 %
Consumption w/o load
≤100 mA
Interface
BiSS C
Function
Singleturn
Steps per revolution
21 bit
Telegram
21 bit + error + warning
Telegram + CRC
23 bit + 6 bit CRC
Processing time
≤ 7 µs
Sensing method
Optical
Code
Gray or binary
Measuring range temperature sensor
-40...+125 °C (PCB temperature)
Accuracy temperature sensor
±7 °C
Interference immunity
EN 61000-6-2 (when installed)
Emitted interference
EN 61000-6-3 (when installed)
Approval
CE
Technical data - mechanical design
Size (flange)
ø36 mm
Shaft type
ø6 mm (blind hollow shaft)
Protection EN 60529
IP 20
Operating speed
≤6000 rpm (mechanical) (higher on request)
Starting torque
≤0,2 Ncm
Rotor moment of inertia
4 gcm²
Material
Flange: aluminium
Operating temperature
-20...+115 °C
Relative humidity
98 % non-condensing
Resistance
IEC 60068-2-6
Vibration 10 g, 16-2000 Hz
IEC 60068-2-27
Shock 100 g, 6 ms
Weight approx.
42 g
Connection
IllumiMate™ PCB connector 6-pin
Downloads
Data sheet
EFL360-B (blind hollow shaft)
DE
(
pdf
| 298 KB)
EN
(
pdf
| 277 KB)
FR
(
pdf
| 279 KB)
To the top