Technical data
Technical data - electrical ratings
Interference immunity
  • EN 61000-6-2
Emitted interference
  • EN 61000-6-3
Approval
  • CE
Technical data - electrical ratings (encoder)
Voltage supply
  • 9...30 VDC
Consumption w/o load
  • ≤100 mA (SSI); ≤250 mA (bus)
Sensing method
  • Optical
Initializing time
  • ≤200 ms after power on
Interface
  • SSI
  • Profibus-DPV0
  • CANopen®
  • DeviceNet
Function
  • Multiturn
Transmission rate
  • 9.6 … 12000 kBaud (Profibus)
  • 10 … 1000 kBaud (CANopen®)
  • 125 … 500 kBaud (DeviceNet)
Profile conformity
  • Profibus-DPV0
  • CANopen® CiA DSP 406 V 3.0
  • Device Profile Encoder V 1.0
Device adress
  • Rotary switches in bus cover
Steps per revolution
  • 8192 / 13 bit
Number of revolutions
  • ≤65536 / 16 bit
Additional outputs
  • Square-wave TTL (RS422)
  • Square-wave HTL
Code
  • Gray (version SSI)
Code sequence
  • CW default
Inputs
  • SSI clock (version SSI)
Programmable parameters
  • Depending on the selected absolute interface
Diagnostic function
  • Position or parameter error
Status indicator
  • DUO-LED integrated in bus cover
Technical data - electrical ratings (centrifugal switch)
Switching accuracy
  • ± 4 % (Δn = 2 rpm/s);
  • 20 % (Δn = 1500 rpm/s)
Switching deviation
  • ≤3 % (cw-ccw rotation)
Switching hysteresis
  • 40 % of switching speed
Switching outputs
  • 1 output, speed control
Output switching capacity
  • ≤6 A / 230 VAC; ≤1 A / 125 VDC
  • (EAC: <50 VAC / 75 VDC)
Minimum switching current
  • 50 mA
Technical data - mechanical design
Size (flange)
  • ø115 mm
Shaft type
  • ø11 mm solid shaft
Admitted shaft load
  • ≤250 N axial, ≤350 N radial
Flange
  • EURO flange B10
Protection EN 60529
  • IP 67
Speed (n)
  • ≤1.25 · ns
Range of switching speed (ns)
  • 850...2800 rpm (Δn = 2 rpm/s)
Operating torque typ.
  • 15 Ncm
Rotor moment of inertia
  • 810 gcm²
Material
  • Housing: aluminium alloy
  • Shaft: stainless steel
Operating temperature
  • -20...+85 °C
Resistance
  • IEC 60068-2-6
  • Vibration 5 g, 10-2000 Hz
  • IEC 60068-2-27
  • Shock 50 g, 11 ms
Corrosion protection
  • IEC 60068-2-52 Salt mist
  • for ambient conditions CX (C5-M) according to ISO 12944-2
Connection
  • Bus cover; Terminal box; Flange connector M23, 12-pin
Weight approx.
  • 3 kg (depending on version)

Software
Software

Downloads
Data sheet
Operating Manual
Software Manual
Declaration of conformity

Accessories
Mounting accessories
Spring disk coupling K 35 (shaft ø6...12 mm)
  • High quality torsionally stiff and backlash free coupling
  • Compensating of mounting errors
  • Balanced torsional rigidity (torsional spring constant)
  • Protection against shaft currents with an insulated hub on non-drive end (ø11 H7)
  • Additional key possible
Spring disk coupling K 50 (shaft ø11...16 mm)
  • High quality torsionally stiff and backlash free coupling
  • Compensating of mounting errors
  • Balanced torsional rigidity (torsional spring constant)
  • Protection against shaft currents with an insulated hub on non-drive end (ø11 H7)
  • Additional key possible
The selected altAttribute does not exist! Spring disk coupling K60 WD 11PF4 + 12PF4
For encoder with solid shaft

Article no.: 11064874

  • High quality torsionally stiff and backlash free coupling
  • Compensating of mounting errors
  • Balanced torsional rigidity (torsional spring constant)
  • Form-fit connection thanks to keyway
Connectors and cables
Sensor cable for encoders HEK 8

The sensor cable HEK 8 is a proven industrial product designed to match high demands. It is halogen free and its rugged outer construction allows it to be pulled and dragged in free conditions. It is certified to UL 20233. The cable can be supplied in any length and pre-fitted with various connectors.


To the top