Datos técnicos
datos generales
Usage
  • Connecting cable for
  • Connector type M8
Connection type (head 1)
  • Connector female
Dimension (head 1)
  • M8
Type (head 1)
  • Angled
Connection type (head 2)
  • Free cable end
Particular characteristics
  • Food & Beverage
Shielding
  • Unshielded
Material cable jacket
  • PP
Length
  • 10 m
Number of positions
  • 4 pins
Protection class
  • IP 65/67/68/69K

Descargas
Data sheet
3D CAD / CAE

Dibujos
Drawings
Pin assignment

Hasta la cima