• 영상
  • 상품명
  • Product group
  • Width / diameter
  • Housing material
  • Sensing distance max.
  • Features
  • Availability

속성으로 필터링

Scanning range

Housing version

Dimension

Light source

Output circuit/interface

Protection class/approvals

영상 상품명 Product group Width / diameter Housing material Sensing distance max. Features
SCATEC-10 FLDM 170C1011/S42

제품번호: 10153178

Product group
  • Copy counters
  • precision
Width / diameter
  • 30 mm
Housing material
  • Die-cast zinc
Sensing distance max.
  • 0 … 90 mm
Features
  • Pulsed red laser diode
  • Opto isolated
  • 50 °C
  • IP 54
배달 시간
요청 시
문의
SCATEC-15 FLDM 170C1030/S42

제품번호: 10153179

Product group
  • Copy counters
  • precision
Width / diameter
  • 30 mm
Housing material
  • Die-cast zinc
Sensing distance max.
  • 0 … 120 mm
Features
  • Pulsed red laser diode
  • Opto isolated
  • 50 °C
  • IP 54
문의
SCATEC-10 FLDM 170G1011/S42

제품번호: 10153175

Product group
  • Copy counters
  • precision
Width / diameter
  • 30 mm
Housing material
  • Die-cast zinc
Sensing distance max.
  • 0 … 90 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • 50 °C
  • IP 54
문의
SCATEC-15 FLDM 170G1030/S42

제품번호: 10149139

Product group
  • Copy counters
  • precision
Width / diameter
  • 30 mm
Housing material
  • Die-cast zinc
Sensing distance max.
  • 0 … 120 mm
Features
  • Pulsed red laser diode
  • Push-pull
  • 50 °C
  • IP 54
문의

찾고 있는 것을 찾지 못하셨습니까?

맨 위로