Technical data
General data
Mounting type
  • Flush
Measuring distance Sd
  • 1 … 2 mm
Reference distance
  • 1.35 … 1.65 mm
Measuring speed
  • < 0.5 mm / ms
Repeat accuracy
  • 0.02 mm
Linearity error
  • ± 80 µm
Temperature coefficient
  • 1 µm / (K mm)
Electrical data
Voltage supply range +Vs
  • 15 … 30 VDC
Current consumption max. (no load)
  • 20 mA
Output circuit
  • Voltage output
Output signal
  • 1 ... 9 VDC
Load resistance
  • > 1000 Ohm
Residual output ripple
  • < 0.5 % Vs
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes
Mechanical data
Design
  • Rectangular
Material (sensing face)
  • PBT
Housing material
  • Brass nickel plated
Dimension
  • 12 mm
Housing length
  • 55 mm
Connection types
  • Cable, L=2 m
Ambient conditions
Operating temperature
  • 0 … +60 °C
Protection class
  • IP 67

Downloads
Data sheet
CAD
EPLAN

Drawings
Drawings
Connection diagram

Accessories
Peripherals
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)

To the top