Technical data
General data
Measuring distance Sd
  • 200 … 1000 mm
Adjustment
  • No
Power on indication
  • LED green
Soiled lens indicator
  • LED red
Resolution
  • 600 … 2500 µm
Linearity error
  • ± 2.4 … 10 mm
Beam type
  • Line
Beam width
  • 2.5 mm
Beam height
  • 8.5 … 35 mm
Temperature drift
  • < 0,06 % Sde/K
Light Source
Light source
  • Pulsed red laser diode
Wave length
  • 650 nm
Electrical data
Response time / release time
  • < 10 ms
Voltage supply range +Vs
  • 12 … 28 VDC
Current consumption max. (no load)
  • 100 mA
Output circuit
  • Analog
Output signal
  • 0 ... 10 VDC
Load resistance (analog U)
  • > 100 kOhm
Output current
  • < 100 mA
Alarm output
  • PNP
Short circuit protection
  • Yes
Reverse polarity protection
  • Yes, Vs to GND
Mechanical data
Width / diameter
  • 20.6 mm
Height / length
  • 65 mm
Depth
  • 50 mm
Type
  • Rectangular
Housing material
  • Die-cast zinc
Front (optics)
  • Glass
Connection types
  • Connector M12 5 pin, rotatable
Ambient conditions
Protection class
  • IP 67
Operating temperature
  • 0 … +50 °C

Downloads
Data sheet
Quickstart
Operating Manual
Certificates / approvals
3D CAD / CAE

Diagrams
Resolution

Drawings
Drawings
Connection diagram
Alignment of the laser line
Laser warning

Accessories
Peripherals
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
Mounting accessories
11010227
Mounting bracket OxDM 20

Article no.: 11010227

  • Material: Steel
Lenses and components
10156878
Protector cap OxDM 20

Article no.: 10156878

  • Material: PMMA
  • Self-adhesive

To the top