Technical data
dati generali
Nominal sensing distance Sn
  • 4 mm
Nominal sensing distance Sn adjustable
  • 0,5 … 4 mm
Mounting type
  • Flush
GND electrode
  • Si
Temperature drift
  • ± 15 % (+10 ... +70 °C)
Sensitivity adjustment
  • Potentiometer, 240°
Output indicator
  • LED yellow
Measurement type
  • Contactless
Detection of non-conductive media
  • Yes
Fill level detection through container
  • Yes
Liquids in direct contact
  • No
Object detection / bulk goods
  • Yes
Dati elettrici
Tensione di alimentazione +Vs
  • 10 … 30 VDC
Corrente assorbita max. (senza carico)
  • 20 mA
Circuito di uscita
  • NPN make function (NO)
Output current
  • < 200 mA
Caduta di tensione Vd
  • < 1,5 VDC
Switching frequency
  • 50 Hz
Protezione da cortocircuito
  • Si
Protezione dall'inversione di polarità
  • Si
Mechanical data
Type
  • Cylindrical threaded
Housing material
  • Brass nickel plated
Dimension
  • 12 mm
Housing length
  • 60 mm
Connection types
  • Cable, L=2 m
Ambient conditions
Operating temperature
  • -25 … +75 °C
Protection class
  • IP 65

Downloads
Data sheet
3D CAD / CAE

Drawings
Drawings
Connection diagram

Accessories
Peripherals
ZTEST-ALL.DIGITAL
Test unit for sensors digital

Article no.: 11084377

  • LED (red/green) for digital PNP/NPN signals
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
ZTEST-ALL.ANALOG
Test unit for sensors analog & digital

Article no.: 11084376

  • Output via display (V or mA) or LED (PNP/NPN)
  • Teach-in of sensors with integrated Teach- button
  • Connection for plug in power supply (available as accessory)
Mounting accessories
10151720
Sensofix series 12 round

Article no.: 10151720

  • Clamps made of stainless steel
  • Ball pivots made of galvanized steel
  • Mounting panel made of stainless steel

To the top